SmartTime Version 12.900.20.24
Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24) Date: Fri Mar 19 16:22:35 2021
| Design | top |
| Family | SmartFusion2 |
| Die | M2S090TS |
| Package | 484 FBGA |
| Temperature Range | 0 - 85 C |
| Voltage Range | 1.14 - 1.26 V |
| Speed Grade | -1 |
| Type of check | Constrained | UnConstrained | Total |
|---|---|---|---|
| Setup | 258 | 0 | 258 |
| Recovery | 140 | 2 | 142 |
| Output Setup | 0 | 1 | 1 |
| Total Setup | 398 | 3 | 401 |
| Hold | 258 | 0 | 258 |
| Removal | 140 | 2 | 142 |
| Output Hold | 0 | 1 | 1 |
| Total Hold | 398 | 3 | 401 |
EDAC_0/CCC_0/GL0
| Type of check | Constrained | UnConstrained | Total |
|---|---|---|---|
| Setup | 31 | 0 | 31 |
| Recovery | 35 | 2 | 37 |
| Output Setup | 0 | 1 | 1 |
| Total Setup | 66 | 3 | 69 |
| Hold | 31 | 0 | 31 |
| Removal | 35 | 2 | 37 |
| Output Hold | 0 | 1 | 1 |
| Total Hold | 66 | 3 | 69 |
- Max output delay constraint missing on port:
- Min output delay constraint missing on port:
- Recovery unconstrained for the following pins:
- Removal unconstrained for the following pins:
EDAC_0/EDAC_MSS_0/CLK_CONFIG_APB
| Type of check | Constrained | UnConstrained | Total |
|---|---|---|---|
| Setup | 191 | 0 | 191 |
| Recovery | 74 | 0 | 74 |
| Output Setup | 0 | 0 | 0 |
| Total Setup | 265 | 0 | 265 |
| Hold | 191 | 0 | 191 |
| Removal | 74 | 0 | 74 |
| Output Hold | 0 | 0 | 0 |
| Total Hold | 265 | 0 | 265 |
EDAC_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT
| Type of check | Constrained | UnConstrained | Total |
|---|---|---|---|
| Setup | 36 | 0 | 36 |
| Recovery | 31 | 0 | 31 |
| Output Setup | 0 | 0 | 0 |
| Total Setup | 67 | 0 | 67 |
| Hold | 36 | 0 | 36 |
| Removal | 31 | 0 | 31 |
| Output Hold | 0 | 0 | 0 |
| Total Hold | 67 | 0 | 67 |
| Type of check | Constrained | UnConstrained | Total |
|---|---|---|---|
| Output Setup | 0 | 0 | 0 |
| Output Hold | 0 | 0 | 0 |