@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3626:2:3626:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_16,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_15
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_15,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_14
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_14,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_13
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_13,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_12
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_12,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_11
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_11,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_9,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_8,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_7,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3166:2:3166:13|Removing user instance CoreAHBLite_0.matrix4x16.slavestage_6,  because it is equivalent to instance CoreAHBLite_0.matrix4x16.slavestage_10
@W: MT530 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\work\codeshadowing_fabric_mss\codeshadowing_fabric_mss.v":1454:0:1454:13|Found inferred clock CodeShadowing_Fabric_CCC_0_FCCC|GL0_net_inferred_clock which controls 722 sequential elements including CodeShadowing_Fabric_MSS_0.MSS_ADLIB_INST. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MT530 :"f:\11.7\codeshadowing_spi_ddr\sf2_codeshadowing_ddr3_df\libero\hwbootengine_method\codeshadowing_fabric\component\work\codeshadowing_fabric_mss\codeshadowing_fabric_mss.v":1454:0:1454:13|Found inferred clock CodeShadowing_Fabric_MSS|FIC_2_APB_M_PCLK_inferred_clock which controls 114 sequential elements including CodeShadowing_Fabric_MSS_0.MSS_ADLIB_INST. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MO111 :|Tristate driver HW_Boot_Engine_0_AXI_IF_ARID_t[0] on net HW_Boot_Engine_0_AXI_IF_ARID[0] has its enable tied to GND (module CodeShadowing_Fabric) 
@W: MO111 :|Tristate driver HW_Boot_Engine_0_AXI_IF_ARID_t[1] on net HW_Boot_Engine_0_AXI_IF_ARID[1] has its enable tied to GND (module CodeShadowing_Fabric) 
@W: MO111 :|Tristate driver HW_Boot_Engine_0_AXI_IF_ARID_t[2] on net HW_Boot_Engine_0_AXI_IF_ARID[2] has its enable tied to GND (module CodeShadowing_Fabric) 
@W: MO111 :|Tristate driver HW_Boot_Engine_0_AXI_IF_ARID_t[3] on net HW_Boot_Engine_0_AXI_IF_ARID[3] has its enable tied to GND (module CodeShadowing_Fabric)