*******************************************
       Libero SoC, MSS and IP Core VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 11.7 
	softConsole IDE Version :3.4


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


display_demo_df
    |
    |
    |---host_pc_tool
    |      |
    |      |--load_images_thru_uart_No.bat
    |      |--load_images_thru_uart_Yes.bat
    |      |
    |
    |
    |    	   
    |---Libero
    |      |
    |      |--display libero project
    |
    |
    |---programming_file
    |      |
    |      |--display_demo.stp
    |
    |
    |---Readme.txt


    
host_pc_tool
==================================
This folder consists the spi loader host pc executable application and batch files.


Libero Projects
========
For reference, the final Libero SoC Verilog project of this demo is given under this folder.  
The designs are created for SmartFusion2 M2S090 security evalutaion kit Board.



Programming Files
============================
This folder consists the programming file along with the embedded application client.