****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC   --  Version: 11.7 
Flashpro     --  Version: 11.7
SoftConsole  --  Version: 3.4 SP1
Board	     --  SmartFusion2 Security Evaluation kit board with M2S090T device (Rev D)

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


  m2s_ac436_liberov11p5_df
    |
    |
    |---SF2_Devicecertificate_AN(Libero_project)
    |
    |---Programming_file
    |
    |---readme.txt
    
 


SF2_Devicecertificate_AN
=====================
This folder consists of Libero SoC Verilog project for M2S090T based SmartFusion2 Security Evaluation kit board.

Programming_file
=====================
This folder contains the programming file DeviceCertificate_top.stp for M2S090T based SmartFusion2 Security Evaluation kit board.