| Project Settings |
|---|
| Project Name | ECC_App_top_syn | Implementation Name | synthesis |
| Top Module | ECC_App_top | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| (compiler) | Complete |
33 |
64 |
0 |
- |
0m:00s |
- |
2/18/2016 3:29:10 PM |
| (premap) | Complete |
27 |
3 |
0 |
0m:00s |
0m:00s |
135MB |
2/18/2016 3:29:12 PM |
| (fpga_mapper) | Complete |
37 |
32 |
0 |
0m:01s |
0m:01s |
135MB |
2/18/2016 3:29:13 PM |
| Multi-srs Generator |
Complete | | | | 0m:01s | | | 2/18/2016 3:29:12 PM |
| Area Summary |
| |
| Sequential Cells | 0 |
DSP Blocks (MACC)
(dsp_used) | 0 |
| I/O Cells | 2 |
Global Clock Buffers | 1 |
| LUTs
(total_luts) | 0 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| ECC_App_CCC_0_FCCC|GL0_net_inferred_clock | 100.0 MHz | NA | NA |
| ECC_App_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock | 100.0 MHz | NA | NA |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 0 |
| |
|