****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 2021.1
SoftConsole  --  Version 2021.1 


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

m2s_ac434_df
    |
    |
    |--- SysService_PUF
    |     
    | 	   
    |---ProgrammingFile
    |     
    |---Readme
  
  
   
 

SysService_PUF
============================
This folder consists of Libero SOC Verilog project for SmartFusion2 090 Evaluation kit (Rev D  ) .
and also contains Softconsole software project.



Programming File
****************
This folder consists of programming file  in release mode that works for SmartFusion2 090 Evaluation kit(Rev D ) .