****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC   --  Version: 11.7
SoftConsole  --  Version 3.4 SP1
Board	     --  SmartFusion2 Security Evaluation Kit board

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


  M2S_I2C_DF
    |
    |
    |---Windows_Utility 
    |        
    |---Libero_project
    |     |
    |     |---I2C_Multi_Master_Slave
	|
    |---Programming_file
    |
    |---Source_files
    |
    |---readme.txt
    
 
Windows_Utility 
=====================
This folder contains M2S_I2C.exe file.
If "Microsoft .NET Framework 4 Client profile" is not installed, Please download and install.

Libero_project
=====================
This folder consists of Libero SoC Verilog project for SmartFusion2 Security Evaluation Kit board (M2S090TS-FGG484).

Programming_file
=====================
This folder contains the programming file I2C_Multi_Master_Slave_top.stp for SmartFusion2 Security Evaluation Kit board (M2S090TS-FGG484).

Source_files
====================
This folder consists of backup files of main.c and i2c_interrupt.c and Constraint file.