*******************************************
       Libero SoC, MSS and IP Core VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 11.7
	MSS Version: 1.1.400
	SoftConsole IDE Version :3.4.0.5


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

m2s_ac426_liberov11p6_df
	|
	|
eNVM_DataClient
    |
    |
    |---DDR Configuration Files
    |      |
    |      |--lpddr_COnfig
    |
    |    |	   
    |---LiberoProject(eNVM_DataClient)
    |     
    |
    |---Programming Files
    |      |
    |      |--eNVM_DataClient_top.stp
    |
    |
    |---Readme.txt
    		
DDR Configuration Files
=======================
This folder consists the LPDDR configuration files to import the register configurations for the LPDDR for accessing the LPDDR at 166 MHz 


LiberoProjects
==============
For reference, the final Libero SoC Verilog project of this demo is given under this folder.  
The designs are created for SmartFusion2 Security Evaluation kit.


Programming Files
=================
This folder consists the programming file along with the embedded application client