| Project Settings |
|---|
| Project Name | MDDR_TA_top_syn | Implementation Name | synthesis |
| Top Module | MDDR_TA_top | Retiming | 1 |
| Resource Sharing | 0 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| (compiler) | Complete |
72 |
2118 |
0 |
- |
0m:03s |
- |
3/23/2016 5:44:14 PM |
| (premap) | Complete |
51 |
10 |
0 |
0m:01s |
0m:01s |
167MB |
3/23/2016 5:44:19 PM |
| (fpga_mapper) | Complete |
225 |
3489 |
0 |
0m:04s |
0m:05s |
153MB |
3/23/2016 5:44:24 PM |
| Multi-srs Generator |
Complete | | | | 0m:01s | | | 3/23/2016 5:44:17 PM |
| Area Summary |
| |
| Carry Cells | 218 |
Sequential Cells | 632 |
| DSP Blocks (MACC)
(dsp_used) | 0 |
I/O Cells | 53 |
| Global Clock Buffers | 9 |
Block Rams (RAM1K18)
(v_ram) | 2 |
| LUTs
(total_luts) | 676 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| MDDR_TA_0.CCC_0.GL0_net | 166.6 MHz | 150.8 MHz | -0.315 |
| MDDR_TA_0.CCC_0.GL2_net | 166.6 MHz | 150.8 MHz | -0.099 |
| MDDR_TA_0.FABOSC_0.I_RCOSC_25_50MHZ | 50.0 MHz | 111.9 MHz | 1.106 |
| MDDR_TA_0.MDDR_TA_MSS_0.FIC_2_APB_M_PCLK | 41.7 MHz | 106.5 MHz | 5.016 |
| Optimizations Summary |
| Retiming | 71 / 177 |
Combined Clock Conversion | 4 / 0 |
|