Synopsys Netlist Linker, version comp201503p1, Build 094R, built May 14 2015 @N: : | Running in 64-bit mode File D:\Libero_11.6_migration\Libero_designs\ac422_150kit_wrk_cpy\M2S_AC422_150KIT\Board_Test\MDDR_TA\synthesis\synwork\MDDR_TA_top_comp.srs changed - recompiling At syn_nfilter Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 99MB peak: 100MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Fri Sep 11 11:26:43 2015 ###########################################################]