@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\hdl\axi_if.v":558:0:558:5|Removing sequential instance AXI_IF_0.ARBURST_1[0],  because it is equivalent to instance AXI_IF_0.ARSIZE_1[0]
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\hdl\axi_if.v":258:0:258:5|Removing sequential instance AXI_IF_0.AWBURST_1[0],  because it is equivalent to instance AXI_IF_0.AWSIZE_1[0]
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_15,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_14
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_14,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_13
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_13,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_12
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_12,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_11
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_11,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_9,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_8,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\libero_11_7_publish\m2s_ac422_liberov11p6_df\board_test\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_7,  because it is equivalent to instance MDDR_TA_0.CoreAHBLite_0.matrix4x16.slavestage_10