****************************************************************
                LIBERO SoC, SOFTCONSOLE and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and SoftCosole versions.

Libero SoC   --  Version: 11.8
SoftConsole  --  Version: 4.0
Board	     --  SmartFusion2 Evaluation board with M2S090TS-1FG484

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


m2s_ac400_flashfreeze_liberov11p8_df
    |
    |
    |
    |---M2S_FlashFreeze_AN 
    |      
    |	   
    |---Programming_files
    |     |
    |     |
    |     |---FlashFreeze.stp
    |
    |---Source_files
    |
    |
    |---README.txt
    
 


M2S_FlashFreeze_AN 
===================
The design consists of Libero SoC Verilog project for M2S090TS-1FG484 based SmartFusion2 Evaluation Board and a SoftConsole project which is part of Libero SoC and can be found in the Softconsole folder. 


Programming_files
===================
This folder consist of the programming file (*.stp) for M2S090TS-1FG484 based SmartFusion2 Evaluation Board. 


Source_files
=============

This folder consist of  the Core_CoreResetP_8.0.103 IP core and Memory file to initialize the LSRAM.