@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3626:2:3626:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_16 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_15. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_15 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_14. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_14 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_13. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_13 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_12. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_12 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_11. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_11 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_9 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_8 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_7 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3166:2:3166:13|Removing user instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_6 because it is equivalent to instance FlashFreeze_SB_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":755:4:755:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF0_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":774:4:774:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF1_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":793:4:793:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF2_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":812:4:812:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF3_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":851:4:851:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.sm1_areset_n_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":755:4:755:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF0_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":774:4:774:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF1_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":793:4:793:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF2_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":812:4:812:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF3_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":851:4:851:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.sm1_areset_n_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":755:4:755:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF0_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":774:4:774:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF1_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":793:4:793:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF2_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":812:4:812:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.SDIF3_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1503:4:1503:9|Sequential instance FlashFreeze_SB_0.CORERESETP_0.RESET_N_F2M_int is reduced to a combinational gate by constant propagation.
@W: MT530 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\hdl\cnt34.v":13:0:13:5|Found inferred clock FlashFreeze_SB_CCC_0_FCCC|GL0_net_inferred_clock which controls 298 sequential elements including cnt34_0.CNT[33:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MT530 :"d:\11.8\designs\5_ac400_ff_tp_done\m2s_ac400_flashfreeze_liberov11p8_df\m2s_flashfreeze_an\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1024:4:1024:9|Found inferred clock FlashFreeze_SB_FABOSC_0_OSC|RCOSC_25_50MHZ_CCC_inferred_clock which controls 15 sequential elements including FlashFreeze_SB_0.CORERESETP_0.sdif3_areset_n_rcosc_q2. This clock has no specified timing constraint which may adversely impact design performance.