****************************************************************
                Libero SoC AND SoftConsole VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version: 2021.1
SoftConsole  --  Version: 2021.1


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


m2s_ac391_df
    |
    |
    |
    |---ENVM_INIT_M3  
    |      
    |	   
    |---Programming File
    |     
    |         
    |---Readme.txt
    
 


ENVM_INIT_M3
============================
This folder consists of Libero SoC Verilog project for M2S090 based SmartFusion2 Evaluation Kit Rev D.
Also, the software is now a part of Libero SoC and can be found in the Softconsole folder. 


Programming File
****************
This folder consists of programming file for M2S090 based SmartFusion2 Evaluation Kit Rev D. 
This programming file does not have the embedded software client.