#Build: Synplify Pro (R) R-2020.09M-SP1-1, Build 100R, Feb 17 2021
#install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
#OS: Windows 8 6.2
#Hostname: HYD-LT-I63442

# Thu Jun  3 13:16:24 2021

#Implementation: synthesis


Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys HDL Compiler, Version comp202009synp2, Build 102R, Built Feb 17 2021 10:19:36, @

@N: :  | Running in 64-bit mode 
###########################################################[

Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys Verilog Compiler, Version comp202009synp2, Build 147R, Built Mar 17 2021 10:14:42, @

@N: :  | Running in 64-bit mode 
@N:CG1349 :  | Running Verilog Compiler in System Verilog mode 

@I::"C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro\lib\generic\smartfusion2.v" (library work)
@I::"C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro\lib\vlog\hypermods.v" (library __hyper__lib__)
@I::"C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro\lib\vlog\umr_capim.v" (library snps_haps)
@I::"C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro\lib\vlog\scemi_objects.v" (library snps_haps)
@I::"C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro\lib\vlog\scemi_pipes.svh" (library snps_haps)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\ENVM_INIT_M3\CCC_0\ENVM_INIT_M3_CCC_0_FCCC.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\Actel\SgCore\OSC\2.0.101\osc_comps.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\ENVM_INIT_M3\FABOSC_0\ENVM_INIT_M3_FABOSC_0_OSC.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\ENVM_INIT_M3_MSS\ENVM_INIT_M3_MSS_syn.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\ENVM_INIT_M3_MSS\ENVM_INIT_M3_MSS.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp_pcie_hotreset.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\Actel\DirectCore\CoreResetP\7.1.100\rtl\vlog\core\coreresetp.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\ENVM_INIT_M3\ENVM_INIT_M3.v" (library work)
@I::"C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\component\work\top\top.v" (library work)
Verilog syntax check successful!
Selecting top level module top
@N:CG364 : smartfusion2.v(376) | Synthesizing module VCC in library work.
Running optimization stage 1 on VCC .......
Finished optimization stage 1 on VCC (CPU Time 0h:00m:00s, Memory Used current: 91MB peak: 92MB)
@N:CG364 : smartfusion2.v(372) | Synthesizing module GND in library work.
Running optimization stage 1 on GND .......
Finished optimization stage 1 on GND (CPU Time 0h:00m:00s, Memory Used current: 91MB peak: 92MB)
@N:CG364 : smartfusion2.v(362) | Synthesizing module CLKINT in library work.
Running optimization stage 1 on CLKINT .......
Finished optimization stage 1 on CLKINT (CPU Time 0h:00m:00s, Memory Used current: 91MB peak: 92MB)
@N:CG364 : smartfusion2.v(729) | Synthesizing module CCC in library work.
Running optimization stage 1 on CCC .......
Finished optimization stage 1 on CCC (CPU Time 0h:00m:00s, Memory Used current: 91MB peak: 92MB)
@N:CG364 : ENVM_INIT_M3_CCC_0_FCCC.v(5) | Synthesizing module ENVM_INIT_M3_CCC_0_FCCC in library work.
Running optimization stage 1 on ENVM_INIT_M3_CCC_0_FCCC .......
Finished optimization stage 1 on ENVM_INIT_M3_CCC_0_FCCC (CPU Time 0h:00m:00s, Memory Used current: 91MB peak: 92MB)
@N:CG364 : coreresetp.v(23) | Synthesizing module CoreResetP in library work.

	FAMILY=32'b00000000000000000000000000010011
	EXT_RESET_CFG=32'b00000000000000000000000000000000
	DEVICE_VOLTAGE=32'b00000000000000000000000000000010
	MDDR_IN_USE=32'b00000000000000000000000000000000
	FDDR_IN_USE=32'b00000000000000000000000000000000
	SDIF0_IN_USE=32'b00000000000000000000000000000000
	SDIF1_IN_USE=32'b00000000000000000000000000000000
	SDIF2_IN_USE=32'b00000000000000000000000000000000
	SDIF3_IN_USE=32'b00000000000000000000000000000000
	SDIF0_PCIE=32'b00000000000000000000000000000000
	SDIF1_PCIE=32'b00000000000000000000000000000000
	SDIF2_PCIE=32'b00000000000000000000000000000000
	SDIF3_PCIE=32'b00000000000000000000000000000000
	SDIF0_PCIE_HOTRESET=32'b00000000000000000000000000000001
	SDIF1_PCIE_HOTRESET=32'b00000000000000000000000000000001
	SDIF2_PCIE_HOTRESET=32'b00000000000000000000000000000001
	SDIF3_PCIE_HOTRESET=32'b00000000000000000000000000000001
	SDIF0_PCIE_L2P2=32'b00000000000000000000000000000001
	SDIF1_PCIE_L2P2=32'b00000000000000000000000000000001
	SDIF2_PCIE_L2P2=32'b00000000000000000000000000000001
	SDIF3_PCIE_L2P2=32'b00000000000000000000000000000001
	ENABLE_SOFT_RESETS=32'b00000000000000000000000000000000
	DEVICE_090=32'b00000000000000000000000000000001
	DDR_WAIT=32'b00000000000000000000000011001000
	RCOSC_MEGAHERTZ=32'b00000000000000000000000000110010
	SDIF_INTERVAL=32'b00000000000000000001100101100100
	DDR_INTERVAL=32'b00000000000000000010011100010000
	COUNT_WIDTH_SDIF=32'b00000000000000000000000000001101
	COUNT_WIDTH_DDR=32'b00000000000000000000000000001110
	S0=32'b00000000000000000000000000000000
	S1=32'b00000000000000000000000000000001
	S2=32'b00000000000000000000000000000010
	S3=32'b00000000000000000000000000000011
	S4=32'b00000000000000000000000000000100
	S5=32'b00000000000000000000000000000101
	S6=32'b00000000000000000000000000000110
   Generated name = CoreResetP_Z1
Running optimization stage 1 on CoreResetP_Z1 .......
@W:CL169 : coreresetp.v(1613) | Pruning unused register count_ddr[13:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1581) | Pruning unused register count_sdif3[12:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1549) | Pruning unused register count_sdif2[12:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1517) | Pruning unused register count_sdif1[12:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1485) | Pruning unused register count_sdif0[12:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif0_enable_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif1_enable_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif2_enable_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif3_enable_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif0_enable_rcosc. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif1_enable_rcosc. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif2_enable_rcosc. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_sdif3_enable_rcosc. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_ddr_enable_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1455) | Pruning unused register count_ddr_enable_rcosc. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1365) | Pruning unused register count_sdif3_enable. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1300) | Pruning unused register count_sdif2_enable. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1235) | Pruning unused register count_sdif1_enable. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1170) | Pruning unused register count_sdif0_enable. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1089) | Pruning unused register count_ddr_enable. Make sure that there are no unused intermediate registers.
@W:CL177 : coreresetp.v(1388) | Sharing sequential element M3_RESET_N_int. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif2_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif1_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif0_spll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element fpll_lock_q1. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL190 : coreresetp.v(1433) | Optimizing register bit EXT_RESET_OUT_int to a constant 0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W:CL169 : coreresetp.v(1089) | Pruning unused register release_ext_reset. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1433) | Pruning unused register EXT_RESET_OUT_int. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(1433) | Pruning unused register sm2_state[2:0]. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(783) | Pruning unused register sm2_areset_n_q1. Make sure that there are no unused intermediate registers.
@W:CL169 : coreresetp.v(783) | Pruning unused register sm2_areset_n_clk_base. Make sure that there are no unused intermediate registers.
Finished optimization stage 1 on CoreResetP_Z1 (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 93MB)
@N:CG364 : smartfusion2.v(268) | Synthesizing module INBUF in library work.
Running optimization stage 1 on INBUF .......
Finished optimization stage 1 on INBUF (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 93MB)
@N:CG364 : smartfusion2.v(280) | Synthesizing module TRIBUFF in library work.
Running optimization stage 1 on TRIBUFF .......
Finished optimization stage 1 on TRIBUFF (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 93MB)
@N:CG364 : ENVM_INIT_M3_MSS_syn.v(5) | Synthesizing module MSS_075 in library work.
Running optimization stage 1 on MSS_075 .......
Finished optimization stage 1 on MSS_075 (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 93MB)
@N:CG364 : ENVM_INIT_M3_MSS.v(9) | Synthesizing module ENVM_INIT_M3_MSS in library work.
Running optimization stage 1 on ENVM_INIT_M3_MSS .......
Finished optimization stage 1 on ENVM_INIT_M3_MSS (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : osc_comps.v(51) | Synthesizing module RCOSC_25_50MHZ_FAB in library work.
Running optimization stage 1 on RCOSC_25_50MHZ_FAB .......
Finished optimization stage 1 on RCOSC_25_50MHZ_FAB (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : osc_comps.v(11) | Synthesizing module RCOSC_25_50MHZ in library work.
Running optimization stage 1 on RCOSC_25_50MHZ .......
Finished optimization stage 1 on RCOSC_25_50MHZ (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : ENVM_INIT_M3_FABOSC_0_OSC.v(5) | Synthesizing module ENVM_INIT_M3_FABOSC_0_OSC in library work.
Running optimization stage 1 on ENVM_INIT_M3_FABOSC_0_OSC .......
@W:CL318 : ENVM_INIT_M3_FABOSC_0_OSC.v(17) | *Output RCOSC_1MHZ_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W:CL318 : ENVM_INIT_M3_FABOSC_0_OSC.v(18) | *Output RCOSC_1MHZ_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W:CL318 : ENVM_INIT_M3_FABOSC_0_OSC.v(19) | *Output XTLOSC_CCC has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
@W:CL318 : ENVM_INIT_M3_FABOSC_0_OSC.v(20) | *Output XTLOSC_O2F has undriven bits; assigning undriven bits to 'Z'.  Simulation mismatch possible. Assign all bits of the output.
Finished optimization stage 1 on ENVM_INIT_M3_FABOSC_0_OSC (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : smartfusion2.v(720) | Synthesizing module SYSRESET in library work.
Running optimization stage 1 on SYSRESET .......
Finished optimization stage 1 on SYSRESET (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : ENVM_INIT_M3.v(9) | Synthesizing module ENVM_INIT_M3 in library work.
Running optimization stage 1 on ENVM_INIT_M3 .......
Finished optimization stage 1 on ENVM_INIT_M3 (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
@N:CG364 : top.v(9) | Synthesizing module top in library work.
Running optimization stage 1 on top .......
Finished optimization stage 1 on top (CPU Time 0h:00m:00s, Memory Used current: 93MB peak: 94MB)
Running optimization stage 2 on top .......
Finished optimization stage 2 on top (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on ENVM_INIT_M3 .......
Finished optimization stage 2 on ENVM_INIT_M3 (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on SYSRESET .......
Finished optimization stage 2 on SYSRESET (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on ENVM_INIT_M3_FABOSC_0_OSC .......
@N:CL159 : ENVM_INIT_M3_FABOSC_0_OSC.v(14) | Input XTL is unused.
Finished optimization stage 2 on ENVM_INIT_M3_FABOSC_0_OSC (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on RCOSC_25_50MHZ .......
Finished optimization stage 2 on RCOSC_25_50MHZ (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on RCOSC_25_50MHZ_FAB .......
Finished optimization stage 2 on RCOSC_25_50MHZ_FAB (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on ENVM_INIT_M3_MSS .......
Finished optimization stage 2 on ENVM_INIT_M3_MSS (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on MSS_075 .......
Finished optimization stage 2 on MSS_075 (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on TRIBUFF .......
Finished optimization stage 2 on TRIBUFF (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on INBUF .......
Finished optimization stage 2 on INBUF (CPU Time 0h:00m:00s, Memory Used current: 92MB peak: 94MB)
Running optimization stage 2 on CoreResetP_Z1 .......
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif0_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif1_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element sdif2_spll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@W:CL177 : coreresetp.v(963) | Sharing sequential element fpll_lock_q2. Add a syn_preserve attribute to the element to prevent sharing.
@N:CL201 : coreresetp.v(1365) | Trying to extract state machine for register sdif3_state.
Extracted state machine for register sdif3_state
State machine has 4 reachable states with original encodings of:
   000
   001
   010
   011
@N:CL201 : coreresetp.v(1300) | Trying to extract state machine for register sdif2_state.
Extracted state machine for register sdif2_state
State machine has 4 reachable states with original encodings of:
   000
   001
   010
   011
@N:CL201 : coreresetp.v(1235) | Trying to extract state machine for register sdif1_state.
Extracted state machine for register sdif1_state
State machine has 4 reachable states with original encodings of:
   000
   001
   010
   011
@N:CL201 : coreresetp.v(1170) | Trying to extract state machine for register sdif0_state.
Extracted state machine for register sdif0_state
State machine has 4 reachable states with original encodings of:
   000
   001
   010
   011
@N:CL201 : coreresetp.v(1089) | Trying to extract state machine for register sm0_state.
Extracted state machine for register sm0_state
State machine has 7 reachable states with original encodings of:
   000
   001
   010
   011
   100
   101
   110
@N:CL159 : coreresetp.v(29) | Input CLK_LTSSM is unused.
@N:CL159 : coreresetp.v(56) | Input FPLL_LOCK is unused.
@N:CL159 : coreresetp.v(59) | Input SDIF0_SPLL_LOCK is unused.
@N:CL159 : coreresetp.v(68) | Input SDIF1_SPLL_LOCK is unused.
@N:CL159 : coreresetp.v(72) | Input SDIF2_SPLL_LOCK is unused.
@N:CL159 : coreresetp.v(76) | Input SDIF3_SPLL_LOCK is unused.
@N:CL159 : coreresetp.v(90) | Input SDIF0_PSEL is unused.
@N:CL159 : coreresetp.v(91) | Input SDIF0_PWRITE is unused.
@N:CL159 : coreresetp.v(92) | Input SDIF0_PRDATA is unused.
@N:CL159 : coreresetp.v(93) | Input SDIF1_PSEL is unused.
@N:CL159 : coreresetp.v(94) | Input SDIF1_PWRITE is unused.
@N:CL159 : coreresetp.v(95) | Input SDIF1_PRDATA is unused.
@N:CL159 : coreresetp.v(96) | Input SDIF2_PSEL is unused.
@N:CL159 : coreresetp.v(97) | Input SDIF2_PWRITE is unused.
@N:CL159 : coreresetp.v(98) | Input SDIF2_PRDATA is unused.
@N:CL159 : coreresetp.v(99) | Input SDIF3_PSEL is unused.
@N:CL159 : coreresetp.v(100) | Input SDIF3_PWRITE is unused.
@N:CL159 : coreresetp.v(101) | Input SDIF3_PRDATA is unused.
@N:CL159 : coreresetp.v(107) | Input SOFT_EXT_RESET_OUT is unused.
@N:CL159 : coreresetp.v(108) | Input SOFT_RESET_F2M is unused.
@N:CL159 : coreresetp.v(109) | Input SOFT_M3_RESET is unused.
@N:CL159 : coreresetp.v(110) | Input SOFT_MDDR_DDR_AXI_S_CORE_RESET is unused.
@N:CL159 : coreresetp.v(111) | Input SOFT_FDDR_CORE_RESET is unused.
@N:CL159 : coreresetp.v(112) | Input SOFT_SDIF0_PHY_RESET is unused.
@N:CL159 : coreresetp.v(113) | Input SOFT_SDIF0_CORE_RESET is unused.
@N:CL159 : coreresetp.v(114) | Input SOFT_SDIF1_PHY_RESET is unused.
@N:CL159 : coreresetp.v(115) | Input SOFT_SDIF1_CORE_RESET is unused.
@N:CL159 : coreresetp.v(116) | Input SOFT_SDIF2_PHY_RESET is unused.
@N:CL159 : coreresetp.v(117) | Input SOFT_SDIF2_CORE_RESET is unused.
@N:CL159 : coreresetp.v(118) | Input SOFT_SDIF3_PHY_RESET is unused.
@N:CL159 : coreresetp.v(119) | Input SOFT_SDIF3_CORE_RESET is unused.
@N:CL159 : coreresetp.v(123) | Input SOFT_SDIF0_0_CORE_RESET is unused.
@N:CL159 : coreresetp.v(124) | Input SOFT_SDIF0_1_CORE_RESET is unused.
Finished optimization stage 2 on CoreResetP_Z1 (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)
Running optimization stage 2 on ENVM_INIT_M3_CCC_0_FCCC .......
Finished optimization stage 2 on ENVM_INIT_M3_CCC_0_FCCC (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)
Running optimization stage 2 on CCC .......
Finished optimization stage 2 on CCC (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)
Running optimization stage 2 on CLKINT .......
Finished optimization stage 2 on CLKINT (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)
Running optimization stage 2 on GND .......
Finished optimization stage 2 on GND (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)
Running optimization stage 2 on VCC .......
Finished optimization stage 2 on VCC (CPU Time 0h:00m:00s, Memory Used current: 94MB peak: 94MB)

For a summary of runtime and memory usage per design unit, please see file:
==========================================================
@L: C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\synwork\layer0.rt.csv


At c_ver Exit (Real Time elapsed 0h:00m:04s; CPU Time elapsed 0h:00m:03s; Memory used current: 93MB peak: 94MB)

Process took 0h:00m:04s realtime, 0h:00m:03s cputime

Process completed successfully.
# Thu Jun  3 13:16:29 2021

###########################################################]
###########################################################[

Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys Synopsys Netlist Linker, Version comp202009synp2, Build 102R, Built Feb 17 2021 10:19:36, @

@N: :  | Running in 64-bit mode 

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 93MB peak: 93MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime

Process completed successfully.
# Thu Jun  3 13:16:30 2021

###########################################################]

For a summary of runtime and memory usage for all design units, please see file:
==========================================================
@L: C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\synwork\top_comp.rt.csv

@END

At c_hdl Exit (Real Time elapsed 0h:00m:04s; CPU Time elapsed 0h:00m:04s; Memory used current: 23MB peak: 32MB)

Process took 0h:00m:04s realtime, 0h:00m:04s cputime

Process completed successfully.
# Thu Jun  3 13:16:30 2021

###########################################################]


###########################################################[

Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys Synopsys Netlist Linker, Version comp202009synp2, Build 102R, Built Feb 17 2021 10:19:36, @

@N: :  | Running in 64-bit mode 

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 93MB peak: 93MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime

Process completed successfully.
# Thu Jun  3 13:16:31 2021

###########################################################]


Premap Report



# Thu Jun  3 13:16:32 2021


Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys Generic Technology Pre-mapping, Version map202009act, Build 069R, Built Mar 17 2021 10:25:05, @


Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 118MB peak: 118MB)


Done reading skeleton netlist (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 123MB peak: 130MB)

Reading constraint file: C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\designer\top\synthesis.fdc
@L: C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\top_scck.rpt 
See clock summary report "C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\top_scck.rpt"
@W:BN544 : synthesis.fdc(8) | create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@N:MF916 :  | Option synthesis_strategy=base is enabled.  
@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled. (Command "set_option -fix_gated_and_generated_clocks 0" in the project file.) 

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 130MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 130MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 130MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 130MB peak: 132MB)

@W:BN132 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.MDDR_DDR_AXI_S_CORE_RESET_N_int because it is equivalent to instance ENVM_INIT_M3_0.CORERESETP_0.FDDR_CORE_RESET_N_int. To keep the instance, apply constraint syn_preserve=1 on the instance.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(17) | Tristate driver RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(18) | Tristate driver RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(19) | Tristate driver XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(20) | Tristate driver XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@W:MO129 : coreresetp.v(676) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF0_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(695) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF1_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(714) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF2_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(733) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF3_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(769) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm1_areset_n_q1 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(676) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF0_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(695) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF1_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(714) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF2_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(733) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF3_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(769) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm1_areset_n_clk_base is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(676) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF0_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(695) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF1_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(714) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF2_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(733) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.SDIF3_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W:MO129 : coreresetp.v(1388) | Sequential instance ENVM_INIT_M3_0.CORERESETP_0.RESET_N_F2M_int is reduced to a combinational gate by constant propagation.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance DDR_READY_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance SDIF_READY_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance SDIF_RELEASED_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance FDDR_CORE_RESET_N_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1170) | Removing sequential instance SDIF0_PHY_RESET_N_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1170) | Removing sequential instance SDIF0_CORE_RESET_N_0 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1235) | Removing sequential instance SDIF1_PHY_RESET_N_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1235) | Removing sequential instance SDIF1_CORE_RESET_N_0 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1300) | Removing sequential instance SDIF2_PHY_RESET_N_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1300) | Removing sequential instance SDIF2_CORE_RESET_N_0 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1365) | Removing sequential instance SDIF3_PHY_RESET_N_int (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1365) | Removing sequential instance SDIF3_CORE_RESET_N_0 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1170) | Removing sequential instance sdif0_state[3:0] (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1235) | Removing sequential instance sdif1_state[3:0] (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1300) | Removing sequential instance sdif2_state[3:0] (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(1365) | Removing sequential instance sdif3_state[3:0] (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(797) | Removing sequential instance sdif0_areset_n_clk_base (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(811) | Removing sequential instance sdif1_areset_n_clk_base (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(825) | Removing sequential instance sdif2_areset_n_clk_base (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(839) | Removing sequential instance sdif3_areset_n_clk_base (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(797) | Removing sequential instance sdif0_areset_n_q1 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(811) | Removing sequential instance sdif1_areset_n_q1 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(825) | Removing sequential instance sdif2_areset_n_q1 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:BN362 : coreresetp.v(839) | Removing sequential instance sdif3_areset_n_q1 (in view: work.CoreResetP_Z1(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N:FX1184 :  | Applying syn_allowed_resources blockrams=109 on top level netlist top  

Finished netlist restructuring (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 165MB peak: 165MB)

@W:MT686 : synthesis.fdc(8) | No path from master pin (-source) to source of clock ENVM_INIT_M3_0/CCC_0/GL0 


Clock Summary
******************

          Start                                               Requested     Requested     Clock                                                                Clock                Clock
Level     Clock                                               Frequency     Period        Type                                                                 Group                Load 
-----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
0 -       ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT     50.0 MHz      20.000        declared                                                             default_clkgroup     15   
1 .         ENVM_INIT_M3_0/CCC_0/GL0                          100.0 MHz     10.000        generated (from ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT)     default_clkgroup     36   
=========================================================================================================================================================================================



Clock Load Summary
***********************

                                                    Clock     Source                                                              Clock Pin                                                     Non-clock Pin     Non-clock Pin                                                     
Clock                                               Load      Pin                                                                 Seq Example                                                   Seq Example       Comb Example                                                      
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT     15        ENVM_INIT_M3_0.FABOSC_0.I_RCOSC_25_50MHZ.CLKOUT(RCOSC_25_50MHZ)     ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core.C              -                 ENVM_INIT_M3_0.FABOSC_0.I_RCOSC_25_50MHZ_FAB.A(RCOSC_25_50MHZ_FAB)
ENVM_INIT_M3_0/CCC_0/GL0                            36        ENVM_INIT_M3_0.CCC_0.CCC_INST.GL0(CCC)                              ENVM_INIT_M3_0.ENVM_INIT_M3_MSS_0.MSS_ADLIB_INST.CLK_BASE     -                 ENVM_INIT_M3_0.CCC_0.GL0_INST.I(BUFG)                             
====================================================================================================================================================================================================================================================================================

@N:FX1143 :  | Skipping assigning INTERNAL_VREF to iobanks, because the table of mapping from pin to iobank is not initialized. 
Finished Pre Mapping Phase.
@N:BN225 :  | Writing default property annotation file C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\top.sap. 

Starting constraint checker (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 166MB peak: 166MB)

Encoding state machine sm0_state[6:0] (in view: work.CoreResetP_Z1(verilog))
original code -> new code
   000 -> 0000001
   001 -> 0000010
   010 -> 0000100
   011 -> 0001000
   100 -> 0010000
   101 -> 0100000
   110 -> 1000000

Finished constraint checker preprocessing (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 168MB)

@W:MF511 :  | Found issues with constraints. Please check constraint checker report "C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\top_cck.rpt" . 

Finished constraint checker (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 168MB peak: 168MB)

Pre-mapping successful!

At Mapper Exit (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:01s; Memory used current: 85MB peak: 169MB)

Process took 0h:00m:02s realtime, 0h:00m:01s cputime
# Thu Jun  3 13:16:35 2021

###########################################################]


Map & Optimize Report



# Thu Jun  3 13:16:35 2021


Copyright (C) 1994-2021 Synopsys, Inc.
This Synopsys software and all associated documentation are proprietary to Synopsys, Inc.
and may only be used pursuant to the terms and conditions of a written license agreement
with Synopsys, Inc. All other use, reproduction, modification, or distribution of the
Synopsys software or the associated documentation is strictly prohibited.
Tool: Synplify Pro (R)
Build: R-2020.09M-SP1-1
Install: C:\Microsemi\Libero_SoC_v2021.1\SynplifyPro
OS: Windows 6.2

Hostname: HYD-LT-I63442

Implementation : synthesis
Synopsys Generic Technology Mapper, Version map202009act, Build 069R, Built Mar 17 2021 10:25:05, @


Mapper Startup Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 118MB peak: 118MB)

@N:MF916 :  | Option synthesis_strategy=base is enabled.  
@N:MF248 :  | Running in 64-bit mode. 
@N:MF667 :  | Clock conversion disabled. (Command "set_option -fix_gated_and_generated_clocks 0" in the project file.) 

Design Input Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 120MB peak: 130MB)


Mapper Initialization Complete (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 120MB peak: 130MB)


Start loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 122MB peak: 130MB)


Finished loading timing files (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 124MB peak: 130MB)



Starting Optimization and Mapping (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 162MB peak: 162MB)

@N:MO111 : envm_init_m3_fabosc_0_osc.v(20) | Tristate driver XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(19) | Tristate driver XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(18) | Tristate driver RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N:MO111 : envm_init_m3_fabosc_0_osc.v(17) | Tristate driver RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@W:BN132 : coreresetp.v(963) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_spll_lock_q1 because it is equivalent to instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG2_DONE_q1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W:BN132 : coreresetp.v(946) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG2_DONE_q1 because it is equivalent to instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG1_DONE_q1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W:BN132 : coreresetp.v(946) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG2_DONE_clk_base because it is equivalent to instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_spll_lock_q2. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W:BN132 : coreresetp.v(929) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG1_DONE_clk_base because it is equivalent to instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_spll_lock_q2. To keep the instance, apply constraint syn_preserve=1 on the instance.

#### START OF SSF LOG MESSAGES ####

#### END OF SSF LOG MESSAGES ####

Finished RTL optimizations (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 165MB peak: 165MB)

Encoding state machine sm0_state[6:0] (in view: work.CoreResetP_Z1(verilog))
original code -> new code
   000 -> 0000001
   001 -> 0000010
   010 -> 0000100
   011 -> 0001000
   100 -> 0010000
   101 -> 0100000
   110 -> 1000000

Starting factoring (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 166MB peak: 166MB)

@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.INIT_DONE_int (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[6] (in view: work.top(verilog)) because it does not drive other instances.

Finished factoring (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 167MB)


Available hyper_sources - for debug and ip models
	None Found


Finished generic timing optimizations - Pass 1 (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 167MB)


Starting Early Timing Optimization (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 168MB)


Finished Early Timing Optimization (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 168MB)


Finished generic timing optimizations - Pass 2 (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 167MB peak: 168MB)

@W:BN114 : envm_init_m3.v(243) | Removing instance ENVM_INIT_M3_0.SYSRESET_POR (in view: work.top(verilog)) of black box view:ACG4.SYSRESET(PRIM) because it does not drive other instances.
@N:BN362 : coreresetp.v(1549) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1517) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1485) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(526) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(511) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.RESET_N_M2F_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(496) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.POWER_ON_RESET_N_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(963) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_spll_lock_q2 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(929) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG1_DONE_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(856) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(856) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(755) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(755) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(526) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(511) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.RESET_N_M2F_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(496) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.POWER_ON_RESET_N_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1646) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1613) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1581) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(912) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(912) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(898) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif2_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(898) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif2_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(884) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif1_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(884) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif1_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(870) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif0_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(870) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif0_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(565) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.MSS_HPMS_READY_int (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[5] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[4] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[3] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[2] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[1] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(1089) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[0] (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(545) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.mss_ready_state (in view: work.top(verilog)) because it does not drive other instances.
@N:BN362 : coreresetp.v(545) | Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.mss_ready_select (in view: work.top(verilog)) because it does not drive other instances.

Finished preparing to map (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 168MB peak: 168MB)


Finished technology mapping (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 168MB peak: 168MB)

Pass		 CPU time		Worst Slack		Luts / Registers
------------------------------------------------------------
   1		0h:00m:01s		100000.00ns		   1 /         0

Added 0 Buffers
Added 0 Cells via replication
	Added 0 Sequential Cells via replication
	Added 0 Combinational Cells via replication

Finished technology timing optimizations and critical path resynthesis (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 168MB peak: 169MB)


Finished restoring hierarchy (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 168MB peak: 169MB)



@S |Clock Optimization Summary


#### START OF CLOCK OPTIMIZATION REPORT #####[

Clock optimization not enabled
0 non-gated/non-generated clock tree(s) driving 0 clock pin(s) of sequential element(s)
1 gated/generated clock tree(s) driving 1 clock pin(s) of sequential element(s)
0 instances converted, 1 sequential instance remains driven by gated/generated clocks

======================================================================================= Gated/Generated Clocks =======================================================================================
Clock Tree ID     Driving Element                   Drive Element Type     Fanout     Sample Instance                                      Explanation                                                
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
ClockId0001        ENVM_INIT_M3_0.CCC_0.CCC_INST     CCC                    1          ENVM_INIT_M3_0.ENVM_INIT_M3_MSS_0.MSS_ADLIB_INST     No gated clock conversion method for cell cell:work.MSS_075
======================================================================================================================================================================================================


##### END OF CLOCK OPTIMIZATION REPORT ######]


Start Writing Netlists (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:02s; Memory used current: 140MB peak: 169MB)

Writing Analyst data base C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\synthesis\synwork\top_m.srm

Finished Writing Netlist Databases (Real Time elapsed 0h:00m:02s; CPU Time elapsed 0h:00m:02s; Memory used current: 168MB peak: 169MB)

Writing Verilog Simulation files
@N:BW103 :  | The default time unit for the Synopsys Constraint File (SDC or FDC) is 1ns. 
@N:BW107 :  | Synopsys Constraint File capacitance units using default value of 1pF  

Finished Writing Verilog Simulation files (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:02s; Memory used current: 169MB peak: 169MB)


Finished Writing Netlists (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:02s; Memory used current: 169MB peak: 169MB)


Start final timing analysis (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:03s; Memory used current: 168MB peak: 169MB)

@W:MT246 : envm_init_m3_ccc_0_fccc.v(20) | Blackbox CCC is missing a user supplied timing model. This may have a negative effect on timing analysis and optimizations (Quality of Results)
@N:MT615 :  | Found clock ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT with period 20.00ns  
@N:MT615 :  | Found clock ENVM_INIT_M3_0/CCC_0/GL0 with period 10.00ns  


##### START OF TIMING REPORT #####[
# Timing report written on Thu Jun  3 13:16:39 2021
#


Top view:               top
Requested Frequency:    50.0 MHz
Wire load mode:         top
Paths requested:        5
Constraint File(s):    C:\Users\I63442\Desktop\v12.6 updates\Smart fusion2\New folder\AC0391_SF2_ENVM_INIT_M3\Libero_Project\designer\top\synthesis.fdc
                       
@N:MT320 :  | This timing report is an estimate of place and route data. For final timing results, use the FPGA vendor place and route report. 

@N:MT322 :  | Clock constraints include only register-to-register paths associated with each individual clock. 



Performance Summary
*******************


Worst slack in design: NA

                                                    Requested     Estimated     Requested     Estimated               Clock                                                                Clock           
Starting Clock                                      Frequency     Frequency     Period        Period        Slack     Type                                                                 Group           
-----------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
ENVM_INIT_M3_0/CCC_0/GL0                            100.0 MHz     NA            10.000        NA            NA        generated (from ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT)     default_clkgroup
ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT     50.0 MHz      NA            20.000        NA            NA        declared                                                             default_clkgroup
===========================================================================================================================================================================================================
Estimated period and frequency reported as NA means no slack depends directly on the clock waveform





Clock Relationships
*******************

Clocks            |    rise  to  rise   |    fall  to  fall   |    rise  to  fall   |    fall  to  rise 
--------------------------------------------------------------------------------------------------------
Starting  Ending  |  constraint  slack  |  constraint  slack  |  constraint  slack  |  constraint  slack
--------------------------------------------------------------------------------------------------------
========================================================================================================
 Note: 'No paths' indicates there are no paths in the design for that pair of clock edges.
       'Diff grp' indicates that paths exist but the starting clock and ending clock are in different clock groups.



Interface Information 
*********************

No IO constraint found


##### END OF TIMING REPORT #####]

Timing exceptions that could not be applied
@W:MT447 : synthesis.fdc(9) | Timing constraint (through [get_nets { ENVM_INIT_M3_0.CORERESETP_0.ddr_settled ENVM_INIT_M3_0.CORERESETP_0.count_ddr_enable ENVM_INIT_M3_0.CORERESETP_0.release_sdif*_core ENVM_INIT_M3_0.CORERESETP_0.count_sdif*_enable }]) (false path) was not applied to the design because none of the '-through' objects specified by the constraint exist in the design 
@W:MT447 : synthesis.fdc(10) | Timing constraint (from [get_cells { ENVM_INIT_M3_0.CORERESETP_0.MSS_HPMS_READY_int }] to [get_cells { ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc_q1 }]) (false path) was not applied to the design because none of the '-from' objects specified by the constraint exist in the design 
@W:MT447 : synthesis.fdc(11) | Timing constraint (from [get_cells { ENVM_INIT_M3_0.CORERESETP_0.MSS_HPMS_READY_int ENVM_INIT_M3_0.CORERESETP_0.SDIF*_PERST_N_re }] to [get_cells { ENVM_INIT_M3_0.CORERESETP_0.sdif*_areset_n_rcosc* }]) (false path) was not applied to the design because none of the '-from' objects specified by the constraint exist in the design 
@W:MT447 : synthesis.fdc(12) | Timing constraint (through [get_nets { ENVM_INIT_M3_0.CORERESETP_0.CONFIG1_DONE ENVM_INIT_M3_0.CORERESETP_0.CONFIG2_DONE ENVM_INIT_M3_0.CORERESETP_0.SDIF*_PERST_N ENVM_INIT_M3_0.CORERESETP_0.SDIF*_PSEL ENVM_INIT_M3_0.CORERESETP_0.SDIF*_PWRITE ENVM_INIT_M3_0.CORERESETP_0.SDIF*_PRDATA[*] ENVM_INIT_M3_0.CORERESETP_0.SOFT_EXT_RESET_OUT ENVM_INIT_M3_0.CORERESETP_0.SOFT_RESET_F2M ENVM_INIT_M3_0.CORERESETP_0.SOFT_M3_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_MDDR_DDR_AXI_S_CORE_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_FDDR_CORE_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_SDIF*_PHY_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_SDIF*_CORE_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_SDIF0_0_CORE_RESET ENVM_INIT_M3_0.CORERESETP_0.SOFT_SDIF0_1_CORE_RESET }]) (false path) was not applied to the design because none of the '-through' objects specified by the constraint exist in the design 
@W:MT447 : synthesis.fdc(13) | Timing constraint (through [get_pins { ENVM_INIT_M3_0.ENVM_INIT_M3_MSS_0.MSS_ADLIB_INST.CONFIG_PRESET_N }]) (false path) was not applied to the design because none of the '-through' objects specified by the constraint exist in the design 
@W:MT447 : synthesis.fdc(14) | Timing constraint (through [get_pins { ENVM_INIT_M3_0.SYSRESET_POR.POWER_ON_RESET_N }]) (false path) was not applied to the design because none of the '-through' objects specified by the constraint exist in the design 
None

Finished final timing analysis (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:03s; Memory used current: 169MB peak: 169MB)


Finished timing report (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:03s; Memory used current: 169MB peak: 169MB)

---------------------------------------
Resource Usage Report for top 

Mapping to part: m2s090tsfbga484-1
Cell usage:
CCC             1 use
CLKINT          1 use
MSS_075         1 use
RCOSC_25_50MHZ  1 use


Sequential Cells: 
SLE            0 uses

DSP Blocks:    0 of 84 (0%)

I/O ports: 3
I/O primitives: 2
INBUF          1 use
TRIBUFF        1 use


Global Clock Buffers: 1

Total LUTs:    0

Extra resources required for RAM and MACC interface logic during P&R:

RAM64x18 Interface Logic : SLEs = 0; LUTs = 0;
RAM1K18  Interface Logic : SLEs = 0; LUTs = 0;
MACC     Interface Logic : SLEs = 0; LUTs = 0;

Total number of SLEs after P&R:  0 + 0 + 0 + 0 = 0;
Total number of LUTs after P&R:  0 + 0 + 0 + 0 = 0;

Mapper successful!

At Mapper Exit (Real Time elapsed 0h:00m:03s; CPU Time elapsed 0h:00m:03s; Memory used current: 61MB peak: 169MB)

Process took 0h:00m:03s realtime, 0h:00m:03s cputime
# Thu Jun  3 13:16:39 2021

###########################################################]