@N: MF916 |Option synthesis_strategy=base is enabled. 
@N: MF248 |Running in 64-bit mode.
@N: MF667 |Clock conversion disabled. (Command "set_option -fix_gated_and_generated_clocks 0" in the project file.)
@N: MO111 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\work\envm_init_m3\fabosc_0\envm_init_m3_fabosc_0_osc.v":20:7:20:16|Tristate driver XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\work\envm_init_m3\fabosc_0\envm_init_m3_fabosc_0_osc.v":19:7:19:16|Tristate driver XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net XTLOSC_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\work\envm_init_m3\fabosc_0\envm_init_m3_fabosc_0_osc.v":18:7:18:20|Tristate driver RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_O2F (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\work\envm_init_m3\fabosc_0\envm_init_m3_fabosc_0_osc.v":17:7:17:20|Tristate driver RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_CCC (in view: work.ENVM_INIT_M3_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.INIT_DONE_int (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[6] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1549:4:1549:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1517:4:1517:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1485:4:1485:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":526:4:526:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":511:4:511:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.RESET_N_M2F_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":496:4:496:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.POWER_ON_RESET_N_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":963:4:963:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_spll_lock_q2 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":929:4:929:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.CONFIG1_DONE_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":856:4:856:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":856:4:856:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":755:4:755:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":755:4:755:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_areset_n_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":526:4:526:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.FIC_2_APB_M_PRESET_N_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":511:4:511:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.RESET_N_M2F_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":496:4:496:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.POWER_ON_RESET_N_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif2_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif1_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif0_core_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1646:4:1646:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled_clk_base (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1613:4:1613:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.ddr_settled (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1581:4:1581:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.release_sdif3_core (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":912:4:912:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":912:4:912:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif3_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":898:4:898:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif2_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":898:4:898:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif2_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":884:4:884:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif1_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":884:4:884:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif1_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":870:4:870:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif0_areset_n_rcosc_q1 (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":870:4:870:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sdif0_areset_n_rcosc (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":565:4:565:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.MSS_HPMS_READY_int (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[5] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[4] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[3] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[2] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[1] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.sm0_state[0] (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":545:4:545:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.mss_ready_state (in view: work.top(verilog)) because it does not drive other instances.
@N: BN362 :"c:\users\i63442\desktop\v12.6 updates\smart fusion2\new folder\ac0391_sf2_envm_init_m3\libero_project\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":545:4:545:9|Removing sequential instance ENVM_INIT_M3_0.CORERESETP_0.mss_ready_select (in view: work.top(verilog)) because it does not drive other instances.
@N: BW103 |The default time unit for the Synopsys Constraint File (SDC or FDC) is 1ns.
@N: BW107 |Synopsys Constraint File capacitance units using default value of 1pF 
@N: MT615 |Found clock ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT with period 20.00ns 
@N: MT615 |Found clock ENVM_INIT_M3_0/CCC_0/GL0 with period 10.00ns 
@N: MT320 |This timing report is an estimate of place and route data. For final timing results, use the FPGA vendor place and route report.
@N: MT322 |Clock constraints include only register-to-register paths associated with each individual clock.