| Vendor: | Microsemi Corporation |
| Program: | Microsemi Libero Software, Release v2021.1 (Version 2021.1.0.17) |
| Copyright (C) 1989- | |
| Date: | Thu Jun 3 13:18:51 2021 |
| Version: | 3.0 |
| Design: | top |
| Family: | SmartFusion2 |
| Die: | M2S090TS |
| Package: | 484 FBGA |
| Temperature Range: | COM |
| Voltage Range: | COM |
| Operating Conditions: | Typical |
| Operating Mode: | Active |
| Process: | Typical |
| Data Source: | Production |
| Power (mW) | Percentage | |
|---|---|---|
| Total Power | 116.654 | 100.0% |
| Static Power | 19.970 | 17.1% |
| Dynamic Power | 96.684 | 82.9% |
| Power (mW) | Voltage (V) | Current (mA) | |
|---|---|---|---|
| Rail VDD | 88.166 | 1.200 | 73.472 |
| Rail CCC_NW1_PLL_VDDA | 9.000 | 3.300 | 2.727 |
| Rail VDDI 2.5 | 1.163 | 2.500 | 0.465 |
| Rail MDDR_PLL_VDDA | 5.000 | 3.300 | 1.515 |
| Rail VPP | 13.325 | 3.300 | 4.038 |
| Power (mW) | Percentage | |
|---|---|---|
| ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (clocks) | 65.949 | 99.1% |
| ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (register outputs) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (primary inputs) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (combinational outputs) | 0.559 | 0.8% |
| ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (set/reset nets) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (clocks) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (register outputs) | 0.011 | 0.0% |
| ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (primary inputs) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (combinational outputs) | 0.000 | 0.0% |
| ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (set/reset nets) | 0.000 | 0.0% |
| Input to Output | 0.000 | 0.0% |
| Power (mW) | Percentage | |
|---|---|---|
| Type Net | 0.214 | 0.2% |
| Type Gate | 9.215 | 7.9% |
| Type I/O | 0.559 | 0.5% |
| Type Core Static | 18.535 | 15.9% |
| Type Banks Static | 0.611 | 0.5% |
| Type VPP Static | 0.825 | 0.7% |
| Type Built-in Blocks | 86.697 | 74.3% |