Timing Multi Corner Report Max Delay Analysis

SmartTime Version 2021.1.0.17

Microsemi Corporation - Microsemi Libero Software Release v2021.1 (Version 2021.1.0.17)

Date: Thu Jun 3 13:18:34 2021

Design top
Family SmartFusion2
Die M2S090TS
Package 484 FBGA
Temperature Range 0 - 85 C
Voltage Range 1.14 - 1.26 V
Speed Grade -1
Design State Post-Layout
Data source Production
Multi Corner Report Operating Conditions BEST, TYPICAL, WORST
Scenario for Timing Analysis timing_analysis

Summary

Clock Domain Required Period (ns) Required Frequency (MHz) Worst Slack (ns) Operating Conditions
ENVM_INIT_M3_0/CCC_0/GL0 10.000 100.000
ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT 20.000 50.000

Worst Slack (ns) Operating Conditions
Input to Output

Clock Domain ENVM_INIT_M3_0/CCC_0/GL0

Info: The maximum frequency of this clock domain is limited by the period of pin ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE

SET Register to Register

No Path

SET External Setup

No Path

SET Clock to Output

From To Delay (ns) Slack (ns) Arrival (ns) Required (ns) Clock to Out (ns) Operating Conditions
Path 1 ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE MMUART_1_TXD 6.004 12.253 12.253 WORST

Expanded Path 1

Pin Name Type Net Name Cell Name Op Delay (ns) Total (ns) Fanout Edge
From: ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE
To: MMUART_1_TXD
data required time N/C
data arrival time - 12.253
slack N/C
Data arrival time calculation
ENVM_INIT_M3_0/CCC_0/GL0 0.000 0.000
ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 Clock source + 0.000 0.000 r
Clock generation + 3.859 3.859
ENVM_INIT_M3_0/CCC_0/GL0_INST:An net ENVM_INIT_M3_0/CCC_0/GL0_net + 0.461 4.320 r
ENVM_INIT_M3_0/CCC_0/GL0_INST:YEn cell ADLIB:GBM + 0.178 4.498 1 f
ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_RGB1:An net ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_YWn_GEast + 0.603 5.101 f
ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_RGB1:YR cell ADLIB:RGB + 0.316 5.417 1 r
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/IP_INTERFACE_268:B net ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_RGB1_YR + 0.407 5.824 r
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/IP_INTERFACE_268:IPB cell ADLIB:IP_INTERFACE + 0.209 6.033 1 r
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:CLK_BASE net ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/CLK_BASE_net + 0.216 6.249 r
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST/INST_MSS_075_IP:MMUART1_TXD_USBC_DATA2_MGPIO24B_OUT cell ADLIB:MSS_075_IP + 2.019 8.268 1 f
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MMUART_1_TXD_PAD/U_IOPAD:D net ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MSS_ADLIB_INST_MMUART1_TXD_USBC_DATA2_MGPIO24B_OUT + 1.319 9.587 f
ENVM_INIT_M3_0/ENVM_INIT_M3_MSS_0/MMUART_1_TXD_PAD/U_IOPAD:PAD cell ADLIB:IOPAD_TRI + 2.666 12.253 0 f
MMUART_1_TXD net MMUART_1_TXD + 0.000 12.253 f
data arrival time 12.253
Data required time calculation
ENVM_INIT_M3_0/CCC_0/GL0 N/C N/C
ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 Clock source + 0.000 N/C r
Clock generation + 3.859 N/C
MMUART_1_TXD N/C f
Operating Conditions WORST

SET Register to Asynchronous

No Path

SET External Recovery

No Path

SET Asynchronous to Register

No Path

Clock Domain ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT

SET Register to Register

No Path

SET External Setup

No Path

SET Clock to Output

No Path

SET Register to Asynchronous

No Path

SET External Recovery

No Path

SET Asynchronous to Register

No Path

Path Set Pin to Pin

SET Input to Output

No Path

Path Set User Sets