Microsemi Corporation - Microsemi Libero Software Release v2021.1 (Version 2021.1.0.17)
Date: Thu Jun 3 13:17:21 2021
| From | GB Location | Net Name | Fanout | |
|---|---|---|---|---|
| 1 | GB[7] | (513, 132) | ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_YWn_GEast | 1 |
(none)
(none)
| From | From Location | Pin Swapped for Back Annotation Only | To | Net Name | Net Type | Fanout | |
|---|---|---|---|---|---|---|---|
| 1 | ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 | CCC-NW1 (18, 254) | GL0 => GL3 | GB[7] | ENVM_INIT_M3_0/CCC_0/GL0_net | HARDWIRED | 1 |
| From | From Location | To (Pin Swapped for Back Annotation Only) | CCC Location | Net Name | Net Type | Fanout | |
|---|---|---|---|---|---|---|---|
| 1 | ENVM_INIT_M3_0/FABOSC_0/I_RCOSC_25_50MHZ:CLKOUT | (24, 254) | ENVM_INIT_M3_0/CCC_0/CCC_INST/INST_CCC_IP:RCOSC_25_50MHZ | CCC-NW1 (18, 254) | ENVM_INIT_M3_0/FABOSC_0_RCOSC_25_50MHZ_CCC_OUT_RCOSC_25_50MHZ_CCC | HARDWIRED | 1 |
(none)
| From | From Location | Net Name | Fanout | RGB Location | RGB Fanout | ||
|---|---|---|---|---|---|---|---|
| 1 | GB[7] | (513, 132) | ENVM_INIT_M3_0/CCC_0/GL0_INST/U0_YWn_GEast | 1 | (770, 264) | 1 |