Global Net Report

Microsemi Corporation - Microsemi Libero Software Release v2021.1 (Version 2021.1.0.17)

Date: Sun May 23 12:08:11 2021

Global Nets Information

From GB Location Net Name Fanout
1 GB[7] (729, 156) Remapping_Appnote_0/Remapping_Appnote_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNI2BVA/U0_YWn_GEast 77
2 GB[3] (725, 156) Remapping_Appnote_0/Remapping_Appnote_MSS_0/MSS_ADLIB_INST_RNI9P9D/U0_YWn_GEast 76
3 GB[5] (727, 156) Remapping_Appnote_0/CCC_0/GL0_INST/U0_YWn 37
4 GB[1] (723, 156) Remapping_Appnote_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 31
5 GB[6] (728, 156) Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_clk_base_RNI2AVA/U0_YWn_GEast 25
6 GB[2] (724, 156) Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_rcosc_RNI8ED9/U0_YWn_GEast 17
7 GB[4] (726, 156) Remapping_Appnote_0/CORERESETP_0/sdif0_areset_n_RNILQ38/U0_YWn 12

I/O to GB Connections

(none)

Fabric to GB Connections

From From Location To Net Name Net Type Fanout
1 Remapping_Appnote_0/Remapping_Appnote_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CONFIG_PRESET_N (1200, 314) GB[7] Remapping_Appnote_0/Remapping_Appnote_MSS_0/FIC_2_APB_M_PRESET_N ROUTED 2
2 Remapping_Appnote_0/Remapping_Appnote_MSS_0/MSS_ADLIB_INST/INST_MSS_120_IP:CLK_CONFIG_APB (1200, 314) GB[3] Remapping_Appnote_0/Remapping_Appnote_MSS_0/CLK_CONFIG_APB ROUTED 1
3 Remapping_Appnote_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB:CLKOUT (25, 302) GB[1] Remapping_Appnote_0/FABOSC_0/N_RCOSC_25_50MHZ_CLKINT ROUTED 1
4 Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_clk_base:Q (727, 160) GB[6] Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_clk_base_0 ROUTED 1
5 Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_rcosc:Q (880, 241) GB[2] Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_rcosc_0 ROUTED 1
6 Remapping_Appnote_0/CORERESETP_0/sdif0_areset_n:Y (986, 222) GB[4] Remapping_Appnote_0/CORERESETP_0/sm0_areset_n ROUTED 1

CCC to GB Connections

From From Location Pin Swapped for Back Annotation Only To Net Name Net Type Fanout
1 Remapping_Appnote_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 CCC-NW1 (18, 302) GL0 => GL1 GB[5] Remapping_Appnote_0/CCC_0/GL0_net HARDWIRED 1

CCC Input Connections

From From Location To (Pin Swapped for Back Annotation Only) CCC Location Net Name Net Type Fanout
1 Remapping_Appnote_0/FABOSC_0/I_RCOSC_25_50MHZ:CLKOUT (24, 302) Remapping_Appnote_0/CCC_0/CCC_INST/INST_CCC_IP:RCOSC_25_50MHZ CCC-NW1 (18, 302) Remapping_Appnote_0/FABOSC_0_RCOSC_25_50MHZ_CCC_OUT_RCOSC_25_50MHZ_CCC HARDWIRED 2

Local Nets to RGB Connections

(none)

Global Nets to RGB Connections

From From Location Net Name Fanout RGB Location RGB Fanout
1 GB[7] (729, 156) Remapping_Appnote_0/Remapping_Appnote_MSS_0/FIC_2_APB_M_PRESET_N_keep_RNI2BVA/U0_YWn_GEast 77 1 (1095, 276) 22
2 (1095, 282) 18
3 (1095, 285) 11
4 (1096, 279) 26
2 GB[3] (725, 156) Remapping_Appnote_0/Remapping_Appnote_MSS_0/MSS_ADLIB_INST_RNI9P9D/U0_YWn_GEast 76 1 (1094, 276) 22
2 (1094, 282) 18
3 (1094, 285) 11
4 (1094, 312) 1
5 (1095, 279) 24
3 GB[5] (727, 156) Remapping_Appnote_0/CCC_0/GL0_INST/U0_YWn 37 (363, 159) 2
4 GB[1] (723, 156) Remapping_Appnote_0/FABOSC_0/I_RCOSC_25_50MHZ_FAB_CLKINT/U0_YWn_GEast 31 1 (1095, 243) 2
2 (1095, 246) 18
3 (1096, 240) 11
5 GB[6] (728, 156) Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_clk_base_RNI2AVA/U0_YWn_GEast 25 1 (1094, 243) 20
2 (1094, 246) 4
3 (1095, 240) 1
6 GB[2] (724, 156) Remapping_Appnote_0/CORERESETP_0/sm0_areset_n_rcosc_RNI8ED9/U0_YWn_GEast 17 (1097, 246) 17
7 GB[4] (726, 156) Remapping_Appnote_0/CORERESETP_0/sdif0_areset_n_RNILQ38/U0_YWn 12 (362, 159) 2