****************************************************************
                LIBERO AND SOFTCONSOLE VERSIONS
****************************************************************

This application is tested with following 
Libero and SoftCosole versions.

Libero SoC   --  Version 11.7
SoftConsole  --  Version 3.4 Sp1


******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************

M2S_AC388_DF.rar
    |
    |
    |
    |
    |
    |--- AHB_Bus_Matrix
    |      |
    |      |----Libero H/W project with Softconsole
    | 
    |	   
    |---Programming_File
    |     
    |---Readme
  
  
   
 

AHB_Bus_Matrix
============================
This folder consists of Libero SOC VHDL project for SmartFusion2 Advanced development kit (Rev B  ) .
and also contains Softconsole software project.



Programming File
****************
This folder consists of programming file (*.STP) in release mode that works for SmartFusion2 Advanced development  kit(Rev B ) .