@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_15,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_14
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_14,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_13
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_13,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_12
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_12,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_11
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_11,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_9,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_8,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_7,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3166:2:3166:13|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_6,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: BN132 :"d:\pcie\iap_igl2\010\11.7\sample\demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3120:2:3120:13|Removing user instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_5,  because it is equivalent to instance demo_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10
@W: MT530 :"d:\pcie\iap_igl2\010\11.7\sample\demo\hdl\blink1.v":33:0:33:5|Found inferred clock demo_sb_CCC_0_FCCC|GL0_net_inferred_clock which controls 126 sequential elements including BLINK_LED_0.counter[31:0]. This clock has no specified timing constraint which may adversely impact design performance.