****************************************************************
                LIBERO AND IP VERSIONS 
****************************************************************

This application is tested with following 
Libero and FlashPro versions.

Libero SoC   --  Version v2021.1
FlashPro Express    --  version v2021.1



******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


m2gl_dg0633_df
    |
    |
    |--- Libero_Project
    |	 |
    |    |----Hardware - CoreTSE_1000BaseT_Demo   
    |    |
    |    |----Simulation - CoreTSE_1000BaseT_Demo
    |     
    |--- Programming File 
    |    |
    |    |----top.job
    |	   
    |---Source Files
    |    |
    |    |-- Raw_frame.txt
    |    |
    |    |-- KaratInstall.rar
    |    |
    |    |-- Wireshark.zip
    |     
    |---Readme.txt
  
  
   
 
Libero_Project
****************
This folder consists of Libero SOC verilog project for Igloo2 evaluation kit.Also,Contains Libero SoC Verilog project for Simulation.


Programmingfile
****************
This folder consists of programming files for Igloo2 CoreTSE 1000BaseT loop back demo (*.job)  works for Igloo2 evaluation kit (Rev D or later).

Source files
***************
This folder consists Source files used to run the demo on Igloo2 evaluation kit board.