Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec  1 2015
@N: :  | Running in 64-bit mode 
File D:\DATA\CORETSE _MSSMAC\DG0633_11.7_SP2 _Eth_loop_back_IGLOO2\simulation\CoreTSE_loopback_demo\synthesis\synwork\Igloo2_1000BaseT_sb_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 111MB peak: 112MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed Nov 23 16:15:03 2016

###########################################################]