m255
K4
z2
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
dD:/delete/Igloo2_1000BaseT_loopback_demo_df/Libero/Simulation/CoreTSE_1000BaseT_Demo/simulation
vCoreAPB3
Z0 !s110 1479981591
!i10b 1
!s100 E@2342L_8?k;64JT;J5OD2
Ih6=A;h7GgM2lad=Mg`R3M0
Z1 VDg1SIo80bB@j0V0VzS_@n1
Z2 dD:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/simulation
Z3 w1478588038
8D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FD:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
L0 31
Z4 OW;L;10.4c;61
r1
!s85 0
31
Z5 !s108 1479981591.000000
!s107 D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Igloo2_1000BaseT_sb/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CORETSE/2.0.307/rtl/vlog/core_obfuscated|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/SERDESIF_0_INIT_0test/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Test_1000BaseT/COREABC_0/rtl/vlog/core|-vlog01compat|-work|COREAPB3_LIB|D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z6 o-vlog01compat -work COREAPB3_LIB -O0
Z7 !s92 {+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Igloo2_1000BaseT_sb/COREABC_0/rtl/vlog/core} {+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CORETSE/2.0.307/rtl/vlog/core_obfuscated} {+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/SERDESIF_0_INIT_0test/COREABC_0/rtl/vlog/core} {+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Test_1000BaseT/COREABC_0/rtl/vlog/core} -vlog01compat -work COREAPB3_LIB -O0
n@core@a@p@b3
vcoreapb3_iaddr_reg
R0
!i10b 1
!s100 f`UbLg?<@]j@Sczo`?d473
Id0k:IJX1=aF<393WDE7g`0
R1
R2
R3
8D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FD:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
L0 21
R4
r1
!s85 0
31
R5
!s107 D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Igloo2_1000BaseT_sb/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CORETSE/2.0.307/rtl/vlog/core_obfuscated|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/SERDESIF_0_INIT_0test/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Test_1000BaseT/COREABC_0/rtl/vlog/core|-vlog01compat|-work|COREAPB3_LIB|D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R6
R7
vCOREAPB3_MUXPTOB3
R0
!i10b 1
!s100 ^BL]VeJP=cEJFUoL[jaLQ2
Ig5A5<8_;<2P4WPhAK2ZC?0
R1
R2
R3
8D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FD:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
L0 30
R4
r1
!s85 0
31
R5
!s107 D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Igloo2_1000BaseT_sb/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CORETSE/2.0.307/rtl/vlog/core_obfuscated|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/SERDESIF_0_INIT_0test/COREABC_0/rtl/vlog/core|+incdir+D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/work/Test_1000BaseT/COREABC_0/rtl/vlog/core|-vlog01compat|-work|COREAPB3_LIB|D:/DATA/CORETSE _MSSMAC/DG0633_11.7_SP2 _Eth_loop_back_IGLOO2/simulation/CoreTSE_loopback_demo/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R6
R7
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3