| Clock Name | Req Freq | Est Freq | Slack |
| CLK0_PAD | 50.0 MHz | NA | NA |
| FCCC_0/GL0 | 62.5 MHz | 58.7 MHz | 2.631 |
| FCCC_0/GL1 | 62.5 MHz | 69.8 MHz | 7.486 |
| Igloo2_1000BaseT_sb_0/CCC_0/GL0 | 50.0 MHz | 41.3 MHz | -0.707 |
| Igloo2_1000BaseT_sb_0/CCC_0/GL3 | 125.0 MHz | NA | NA |
| Igloo2_1000BaseT_sb_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT | 50.0 MHz | 531.4 MHz | 18.118 |
| Igloo2_1000BaseT_sb_0/Igloo2_1000BaseT_sb_HPMS_0/CLK_CONFIG_APB | 25.0 MHz | 139.0 MHz | 16.403 |
| SERDES_IF_0/SERDESIF_INST/EPCS_RXCLK[1] | 125.0 MHz | NA | NA |
| SERDES_IF_0/SERDESIF_INST/EPCS_TXCLK[1] | 125.0 MHz | 103.3 MHz | -0.840 |
| pemgt|CORETSEOo1_inferred_clock | 100.0 MHz | 169.3 MHz | 4.092 |
| top_SERDES_IF_0_SERDES_IF|REFCLK1_OUT_inferred_clock | 100.0 MHz | NA | NA |
| System | 100.0 MHz | NA | NA |