Synopsys Netlist Linker, version comp201503sp1p1, Build 240R, built Dec 1 2015 @N: : | Running in 64-bit mode File \\idm\tools\releases\production\Synopsys\Synplify\pc\synplify_J201503MSP1-2\bin64\syn_nfilter.exe changed - recompiling File D:\11.7_Upload\IGL2_CoreTSE\CoreTSE_1000BaseT_Demo\synthesis\synwork\Igloo2_1000BaseT_comp.srs changed - recompiling At syn_nfilter Exit (Real Time elapsed 0h:00m:01s; CPU Time elapsed 0h:00m:01s; Memory used current: 111MB peak: 112MB) Process took 0h:00m:01s realtime, 0h:00m:01s cputime # Fri Nov 25 17:11:32 2016 ###########################################################]