@W: BN544 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":12:0:12:0|create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@W: BN544 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":13:0:13:0|create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@W: BN544 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":14:0:14:0|create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@W: BN544 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":15:0:15:0|create_generated_clock with both -multiply_by and -divide_by not supported for this target technology
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\petmc_top.v":2012:0:2012:5|Removing sequential instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEOil1.CORETSEoio0 because it is equivalent to instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEOil1.CORETSEiIl1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\petfn_top.v":4500:0:4500:5|Removing sequential instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEIil1.CORETSElIIII because it is equivalent to instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEIil1.CORETSEllo. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\petfn_top.v":6138:0:6138:5|Removing sequential instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEIil1.CORETSEOl0OI because it is equivalent to instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEIil1.CORETSEIll1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\perfn_top.v":3332:0:3332:5|Removing sequential instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEoil1.CORETSEiio0 because it is equivalent to instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEoil1.CORETSEOioi. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\permc_top.v":1848:0:1848:5|Removing sequential instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEiil1.CORETSEIoOOI because it is equivalent to instance CORETSE_0.CORETSEO.CORETSEIlI.CORETSEioo1I.CORETSEl0I1.CORETSEiil1.CORETSElol1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3580:2:3580:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_15 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_14. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3534:2:3534:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_14 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_13. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3488:2:3488:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_13 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_12. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3442:2:3442:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_12 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_11. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3396:2:3396:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_11 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3304:2:3304:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_9 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3258:2:3258:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_8 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3212:2:3212:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_7 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3166:2:3166:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_6 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3120:2:3120:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_5 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3074:2:3074:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_4 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3028:2:3028:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_3 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2982:2:2982:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_2 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":3350:2:3350:14|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_10 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_1. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2936:2:2936:13|Removing user instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_1 because it is equivalent to instance Igloo2_1000BaseT_sb_0.CoreAHBLite_0.matrix4x16.slavestage_0. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: BN132 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.MDDR_DDR_AXI_S_CORE_RESET_N_int because it is equivalent to instance Igloo2_1000BaseT_sb_0.CORERESETP_0.FDDR_CORE_RESET_N_int. To keep the instance, apply constraint syn_preserve=1 on the instance.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":695:4:695:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF1_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":714:4:714:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF2_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":733:4:733:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF3_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":769:4:769:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.sm1_areset_n_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":676:4:676:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF0_PERST_N_q1 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":695:4:695:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF1_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":714:4:714:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF2_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":733:4:733:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF3_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":769:4:769:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.sm1_areset_n_clk_base is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":676:4:676:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF0_PERST_N_q2 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":695:4:695:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF1_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":714:4:714:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF2_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":733:4:733:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF3_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":676:4:676:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.SDIF0_PERST_N_q3 is reduced to a combinational gate by constant propagation.
@W: MO129 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coreresetp\7.1.100\rtl\vlog\core\coreresetp.v":1388:4:1388:9|Sequential instance Igloo2_1000BaseT_sb_0.CORERESETP_0.RESET_N_F2M_int is reduced to a combinational gate by constant propagation.
@W: MT686 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":12:0:12:0|No path from master pin (-source) to source of clock FCCC_0/GL0 
@W: MT686 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":13:0:13:0|No path from master pin (-source) to source of clock FCCC_0/GL1 
@W: MT686 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":14:0:14:0|No path from master pin (-source) to source of clock Igloo2_1000BaseT_sb_0/CCC_0/GL0 
@W: MT686 :"c:/wfh_tasks/igloo2_sf2_v12.6_qr/dg0633_coretse_v2021.1/libero/hardware/coretse_1000baset_demo/designer/top/synthesis.fdc":15:0:15:0|No path from master pin (-source) to source of clock Igloo2_1000BaseT_sb_0/CCC_0/GL3 
@W: MT530 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\actel\directcore\coretse\2.0.307\rtl\vlog\core_obfuscated\petbm.v":1502:0:1502:5|Found inferred clock pemgt|CORETSEOo1_inferred_clock which controls 124 sequential elements including CORETSE_0.CORETSEO.CORETSEio0\.CORETSEOi0.CORETSEi0O0.CORETSEOlo0.CORETSEOOlOI[15:0]. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MT530 :"c:\wfh_tasks\igloo2_sf2_v12.6_qr\dg0633_coretse_v2021.1\libero\hardware\coretse_1000baset_demo\component\work\top\serdes_if_0\top_serdes_if_0_serdes_if.v":103:52:103:64|Found inferred clock top_SERDES_IF_0_SERDES_IF|REFCLK1_OUT_inferred_clock which controls 1 sequential elements including SERDES_IF_0.SERDESIF_INST. This clock has no specified timing constraint which may adversely impact design performance. 
@W: MF511 |Found issues with constraints. Please check constraint checker report "C:\WFH_Tasks\IGLOO2_SF2_v12.6_QR\DG0633_CORETSE_v2021.1\Libero\Hardware\CoreTSE_1000BaseT_Demo\synthesis\top_cck.rpt" .