*******************************************
       Libero SoC IP Core VERSIONS
*******************************************

This design was tested with the following: 
	Libero SoC Version: 11.7
	System Builder Version: 1.0	
	SERDES_IF Version: 1.2.210
	CoreAHBLSRAM Version: 2.1.102
	CoreHPDMACTRL Version: 2.1.103	

******************************************
     DESIGN FILE DIRECTORY STRUCTURE
******************************************


m2gl_dg0585_hpms_hpdma_liberov11p6_df
    |
    |
    |---Drivers_64bitOS
    |      |
    |      |--PCIe_Demo.rar
    |	   
    |---Libero Project
    |      |
    |      |--PCIE_HPDMA.rar
    |
    |---Programming File
    |      |
    |      |--PCIE_HPDMA_top.stp
    |
    |
    |---Readme.txt
    

Drivers_64bitOS 
==================================
This folder consists the 64-bit OS based Host PC drivers for IGLOO2 PCIe HPMS HPDMA demo

LiberoProject
========
For reference, the final Libero SoC Verilog project of this demo is given under this folder.
The designs are created for IGLOO2 M2GL010 Evaluation Kit

Programming File
============================
This folder consists the programming file (.stp)