Synopsys Netlist Linker, version comp201503p1, Build 094R, built May 14 2015
@N: :  | Running in 64-bit mode 
File D:\PCIE\IGL2_HPDMA\11.6\m2gl_dg0585_hpms_hpdma_liberov11p5_df\LiberoProject\PCIe_HPDMA\synthesis\synwork\PCIe_HPDMA_top_comp.srs changed - recompiling

At syn_nfilter Exit (Real Time elapsed 0h:00m:00s; CPU Time elapsed 0h:00m:00s; Memory used current: 98MB peak: 99MB)

Process took 0h:00m:01s realtime, 0h:00m:01s cputime
# Wed Sep 23 14:05:22 2015

###########################################################]