****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC   --  Version: 11.7
Board	     --  IGLOO2 Evaluation kit board with M2GL010T device (Rev C or later)

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************

IGL2_Standby_tutorial
    |
    |
    |---Constraints 
    |        
    |---Libero_project
    |     |
    |     |---IGL2_Standby
    |
    |---Programming_file
    |
	|---Source_files
	|
	|---README.txt
    
 


Constraints 
=====================
This folder contains I/O Constraint File,IGL2_Standby.pdc for M2GL010T based IGLOO2 Evaluation kit board.

Libero_project
=====================
This folder consists of Libero SoC VHDL project for M2GL010T based IGLOO2 Evaluation kit board.

Programming_file
=====================
This folder contains the programming file ,IGL2_Standby.stp for M2GL010T based IGLOO2 Evaluation kit board.

Source_files
====================
This folder consists of VHDL source files