| Project Settings |
|---|
| Project Name | IGL2_Standby_syn | Implementation Name | synthesis |
| Top Module | work.IGL2_Standby | Retiming | 0 |
| Resource Sharing | 1 | Fanout Guide | 10000 |
| Disable I/O Insertion | 0 | FSM Compiler | 1 |
| Run Status |
| Job Name |
Status |
|
|
|
CPU Time |
Real Time |
Memory |
Date/Time |
| (compiler) | Complete |
34 |
5 |
0 |
- |
0m:01s |
- |
2/18/2016 3:59:28 PM |
| (premap) | Complete |
3 |
4 |
0 |
0m:00s |
0m:01s |
157MB |
2/18/2016 3:59:31 PM |
| (fpga_mapper) | Complete |
220 |
28 |
0 |
0m:12s |
0m:12s |
180MB |
2/18/2016 3:59:44 PM |
| Multi-srs Generator |
Complete | | | | 0m:00s | | | 2/18/2016 3:59:30 PM |
| Area Summary |
| |
| Carry Cells | 5185 |
Sequential Cells | 4952 |
| DSP Blocks (MACC)
(dsp_used) | 11 |
I/O Cells | 43 |
| Global Clock Buffers | 5 |
Block Rams (RAM1K18)
(v_ram) | 11 |
| LUTs
(total_luts) | 5361 |
| |
| Timing Summary |
|
| Clock Name | Req Freq | Est Freq | Slack |
| IGL2_Standby_FCCC_0_FCCC|GL0_net_inferred_clock | 100.0 MHz | 324.8 MHz | 6.921 |
| WE_CNT|TC_inferred_clock | 100.0 MHz | 659.0 MHz | 8.482 |
| WE_CNT|WE_inferred_clock | 100.0 MHz | 380.3 MHz | 7.371 |
| System | 100.0 MHz | 149.5 MHz | 3.309 |
| Optimizations Summary |
| Combined Clock Conversion | 1 / 2 |
| |
|