****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC           --  v12.6
Flashpro Express      --  v12.6
Board	     --  IGLOO2 Evaluation kit board with M2GL010T device (Rev C)

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************

  m2gl_dg0534_df
    |
    |
    |---Demo_Utility 
    |        
    |---Libero_Project
    |     
    |
    |---Programming_Job
    |
    |---Source_files
    |
    |---readme.txt
    
 
Demo_Utility 
=====================
This folder contains IGL2_MDDR_Demo.exe file 

Libero_Project
=====================
This folder consists of Libero SoC Verilog project for M2GL010T based IGLOO2 Evaluation kit board.

Programming_Job
=====================
This folder contains the programming file for M2GL010T based IGLOO2 Evaluation kit board.

Source_files
====================
This folder consists of LPDDR_config.txt  Configuration file.AXI_testbench.v,dram.v,dram_parameters.vh stimulus files and wave.do simulation file.