Project Settings
Project Name top_syn Device Name synthesis: Microchip IGLOO2 : M2GL010TS
Implementation Name synthesis Top Module top
Retiming 0 Resource Sharing 1
Fanout Guide 10000 Disable I/O Insertion 0
Disable Sequential Optimizations 0 FSM Compiler 1

Run Status
Job Name Status CPU Time Real Time Memory Date/Time
(compiler)Complete 172 373 0 - 00m:17s - 4/8/2021
5:23:22 PM
(premap)Complete 70 38 0 0m:04s 0m:05s 221MB 4/8/2021
5:23:30 PM
(fpga_mapper)Complete 62 44 0 0m:14s 0m:18s 227MB 4/8/2021
5:23:49 PM
Multi-srs Generator Complete00m:01s4/8/2021
5:23:24 PM

Area Summary
Carry Cells 310 Sequential Cells 1242
DSP Blocks (dsp_used) 0 I/O Cells 51
Global Clock Buffers 10 RAM1K18 (v_ram) 4
LUTs (total_luts) 1437

Timing Summary
Clock NameReq FreqEst FreqSlack
MDDR_Demo_top_0/MDDR_Demo_0/CCC_0/GL020.0 MHz33.1 MHz4.949
MDDR_Demo_top_0/MDDR_Demo_0/CCC_0/GL280.0 MHz132.4 MHz7.492
MDDR_Demo_top_0/MDDR_Demo_0/FABOSC_0/I_RCOSC_25_50MHZ/CLKOUT50.0 MHz502.7 MHz18.011
MDDR_Demo_top_0/MDDR_Demo_0/MDDR_Demo_HPMS_0/CLK_CONFIG_APB20.0 MHz145.3 MHz21.793

Optimizations Summary
Combined Clock Conversion 2 / 2