SmartTime Version 12.900.20.24
Microsemi Corporation - Microsemi Libero Software Release v12.6 (Version 12.900.20.24)
Date: Tue Mar 30 10:24:46 2021
| Design | top |
| Family | IGLOO2 |
| Die | M2GL010TS |
| Package | 484 FBGA |
| Temperature Range | 0 - 85 C |
| Voltage Range | 1.14 - 1.26 V |
| Speed Grade | -1 |
| Design State | Post-Layout |
| Scenario for Timing Analysis | timing_analysis |
No combinational loops were detected in the design.