m255
K3
z0
13
cModel Technology
dD:\Appsnotes\2013\NRBG\Working_M2GL_design\Sysservice_NRBG\simulation
vCoreAPB3
Z0 !s110 1434134756
!i10b 1
!s100 E@2342L_8?k;64JT;J5OD2
IU:UdH:?=ncBa6zJDBOiGI2
Z1 VDg1SIo80bB@j0V0VzS_@n1
Z2 dD:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/simulation
Z3 w1433984912
8D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
FD:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v
L0 31
Z4 OW;L;10.4a;61
r1
!s85 0
31
!s108 1434134756.000000
!s107 D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|+incdir+D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/work/UART_top/COREABC_0/rtl/vlog/core|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
!i113 1
Z5 o-work COREAPB3_LIB -O0
Z6 !s92 +incdir+D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/work/UART_top/COREABC_0/rtl/vlog/core -work COREAPB3_LIB -O0
n@core@a@p@b3
vcoreapb3_iaddr_reg
R0
!i10b 1
!s100 f`UbLg?<@]j@Sczo`?d473
IOE0gb?BhVM[:c_0L?bo2k0
R1
R2
R3
8D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
FD:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v
L0 21
R4
r1
!s85 0
31
Z7 !s108 1434134755.000000
!s107 D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s90 -reportprogress|300|+incdir+D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/work/UART_top/COREABC_0/rtl/vlog/core|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_iaddr_reg.v|
!s101 -O0
!i113 1
R5
R6
vCOREAPB3_MUXPTOB3
!s110 1434134755
!i10b 1
!s100 ^BL]VeJP=cEJFUoL[jaLQ2
I9Qe]EOLoR7hk]kC>ZlLhJ0
R1
R2
R3
8D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
FD:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v
L0 30
R4
r1
!s85 0
31
R7
!s107 D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|+incdir+D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/work/UART_top/COREABC_0/rtl/vlog/core|-work|COREAPB3_LIB|D:/Appsnotes/2015/11_6_update/NRBG/SF2_IGL2_nrbg_11p6_DF/Libero/M2GL090_design/NRBG_M2GL090TS/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
!i113 1
R5
R6
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3