Power Report for design top with the following settings:

Vendor: Microsemi Corporation
Program: Microsemi Libero Software, Release v12.6 (Version 12.900.20.24)
Copyright (C) 1989-
Date: Fri Mar 19 13:50:05 2021
Version: 3.0

Design: top
Family: IGLOO2
Die: M2GL010TS
Package: 484 FBGA
Temperature Range: COM
Voltage Range: COM
Operating Conditions: Typical
Operating Mode: Active
Process: Typical
Data Source: Production

Power Summary

Power (mW) Percentage
Total Power 94.491 100.0%
Static Power 10.330 10.9%
Dynamic Power 84.161 89.1%

Breakdown by Rail

Power (mW) Voltage (V) Current (mA)
Rail VDD 64.447 1.200 53.706
Rail CCC_NE1_PLL_VDDA 9.000 3.300 2.727
Rail VDDI 2.5 2.919 2.500 1.168
Rail MDDR_PLL_VDDA 5.000 3.300 1.515
Rail VPP 13.125 2.500 5.250

Breakdown by Clock

Power (mW) Percentage
my_hpms_top_0/my_hpms_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (clocks) 48.402 89.6%
my_hpms_top_0/my_hpms_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (register outputs) 1.256 2.3%
my_hpms_top_0/my_hpms_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (primary inputs) 0.000 0.0%
my_hpms_top_0/my_hpms_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (combinational outputs) 4.336 8.0%
my_hpms_top_0/my_hpms_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (set/reset nets) 0.000 0.0%
my_hpms_top_0/my_hpms_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (clocks) 0.000 0.0%
my_hpms_top_0/my_hpms_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (register outputs) 0.001 0.0%
my_hpms_top_0/my_hpms_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (primary inputs) 0.000 0.0%
my_hpms_top_0/my_hpms_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (combinational outputs) 0.000 0.0%
my_hpms_top_0/my_hpms_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (set/reset nets) 0.000 0.0%
Input to Output 0.000 0.0%

Breakdown by Type

Power (mW) Percentage
Type Net 2.883 3.1%
Type Gate 12.210 12.9%
Type I/O 1.482 1.6%
Type Memory 1.564 1.7%
Type Core Static 8.262 8.7%
Type Banks Static 1.443 1.5%
Type VPP Static 0.625 0.7%
Type Built-in Blocks 66.023 69.9%