****************************************************************
                LIBERO SoC and BOARD VERSIONS
****************************************************************

This application is tested with following Libero and board versions.

Libero SoC   --  Version: 11.6
Board	     --  IGLOO2 Evaluation kit board with M2GL010T device (Rev C)

******************************************
     DESIGN FILES DIRECTORY STRUCTURE
******************************************


  M2GL_AC424_DF
    |
    |
    |---Windows_Utility 
    |        
    |---Libero_project
    |     |
    |     |---MDDR_TA
    |
    |---Programming_file
    |
    |---Source_files
    |
    |---readme.txt
    
 
Windows_Utility 
=====================
This folder contains IGLOO2_LPDDR_BW.exe file.
If "Microsoft .NET Framework 4 Client profile" is not installed, Please download and install.


Libero_project
=====================
This folder consists of Libero SoC Verilog project for M2GL010T based IGLOO2 Evaluation kit board.

Programming_file
=====================
This folder contains the programming file MDDR_TA_top.stp for M2GL010T based IGLOO2 Evaluation kit board.

Source_files
====================
This folder consists of backup files of RTL,test benches,LPDDR Configuration files and DO files.