@N: MF248 |Running in 64-bit mode.
@N: MF667 |Clock conversion disabled 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":1613:0:1613:5|Removing sequential instance CUARTI0I of view:PrimLib.dffs(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":1613:0:1613:5|Removing sequential instance CUARTIO0_1 of view:PrimLib.dffr(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreconfigp\7.0.105\rtl\vlog\core\coreconfigp.v":461:4:461:9|Removing sequential instance FDDR_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z9(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreconfigp\7.0.105\rtl\vlog\core\coreconfigp.v":461:4:461:9|Removing sequential instance SDIF0_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z9(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreconfigp\7.0.105\rtl\vlog\core\coreconfigp.v":461:4:461:9|Removing sequential instance SDIF1_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z9(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreconfigp\7.0.105\rtl\vlog\core\coreconfigp.v":461:4:461:9|Removing sequential instance SDIF2_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z9(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreconfigp\7.0.105\rtl\vlog\core\coreconfigp.v":461:4:461:9|Removing sequential instance SDIF3_PENABLE of view:PrimLib.dffr(prim) in hierarchy view:work.CoreConfigP_Z9(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance SDIF_READY_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1089:4:1089:9|Removing sequential instance SDIF_RELEASED_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":575:0:575:5|Removing sequential instance CUARTO11 of view:PrimLib.dffre(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":1430:0:1430:5|Removing sequential instance CUARTI11 of view:PrimLib.dffre(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":653:0:653:5|Removing sequential instance CUARTI01 of view:PrimLib.dffre(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHMASTLOCK of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_2(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHSIZE[2:0] of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_2(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHWRITE of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_2(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHMASTLOCK of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHSIZE[2:0] of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHWRITE of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHMASTLOCK of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHSIZE[2:0] of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_masterstage.v":163:0:163:5|Removing sequential instance regHWRITE of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog) because there are no references to its outputs 
@N: BN115 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2703:2:2703:14|Removing instance masterstage_1 of view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_2(verilog) because there are no references to its outputs 
@N: BN115 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2767:2:2767:14|Removing instance masterstage_2 of view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog) because there are no references to its outputs 
@N: BN115 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2831:2:2831:14|Removing instance masterstage_3 of view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog) because there are no references to its outputs 
@N: BN115 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_matrix4x16.v":2890:1:2890:12|Removing instance slavestage_0 of view:COREAHBLITE_LIB.COREAHBLITE_SLAVESTAGE_0s_0_0_1(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Removing sequential instance SDIF0_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Removing sequential instance SDIF0_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Removing sequential instance SDIF1_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Removing sequential instance SDIF1_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Removing sequential instance SDIF2_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Removing sequential instance SDIF2_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1365:4:1365:9|Removing sequential instance SDIF3_PHY_RESET_N_int of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1365:4:1365:9|Removing sequential instance SDIF3_CORE_RESET_N_0 of view:PrimLib.dffre(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1170:4:1170:9|Removing sequential instance sdif0_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1235:4:1235:9|Removing sequential instance sdif1_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1300:4:1300:9|Removing sequential instance sdif2_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":1365:4:1365:9|Removing sequential instance sdif3_state[3:0] of view:PrimLib.statemachine(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_slavestage.v":79:4:79:9|Removing sequential instance masterDataInProg[3:0] of view:PrimLib.dffre(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_SLAVESTAGE_0s_0_0_1(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":797:4:797:9|Removing sequential instance sdif0_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":811:4:811:9|Removing sequential instance sdif1_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":825:4:825:9|Removing sequential instance sdif2_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":839:4:839:9|Removing sequential instance sdif3_areset_n_clk_base of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":871:0:871:5|Removing sequential instance CUARTllIl of view:PrimLib.dffre(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\work\com_interface\coreuart_0\rtl\vlog\core_obfuscated\rx_async.v":871:0:871:5|Removing sequential instance CUARTO0Il of view:PrimLib.dffre(prim) in hierarchy view:work.COM_Interface_COREUART_0_Rx_async_0s_0s_0s_1s_2s_3s(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":797:4:797:9|Removing sequential instance sdif0_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":811:4:811:9|Removing sequential instance sdif1_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":825:4:825:9|Removing sequential instance sdif2_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreresetp\7.0.104\rtl\vlog\core\coreresetp.v":839:4:839:9|Removing sequential instance sdif3_areset_n_q1 of view:PrimLib.dffr(prim) in hierarchy view:work.CoreResetP_Z10(verilog) because there are no references to its outputs 
@N: BN115 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_slavestage.v":87:56:87:68|Removing instance slave_arbiter of view:COREAHBLITE_LIB.COREAHBLITE_SLAVEARBITER_Z5_0(verilog) because there are no references to its outputs 
@N: BN362 :"d:\libero_11.6_migration\libero_designs\m2gl_ac424_new_without_workaround\libero_project\mddr_ta\component\actel\directcore\coreahblite\5.2.100\rtl\vlog\core\coreahblite_slavearbiter.v":449:4:449:9|Removing sequential instance arbRegSMCurrentState[15:0] of view:PrimLib.statemachine(prim) in hierarchy view:COREAHBLITE_LIB.COREAHBLITE_SLAVEARBITER_Z5_0(verilog) because there are no references to its outputs 
@N: BN225 |Writing default property annotation file D:\Libero_11.6_migration\Libero_designs\m2gl_ac424_new_without_workaround\Libero_Project\MDDR_TA\synthesis\MDDR_TA_top.sap.