m255
K4
z2
13
cModel Technology
dD:/Appsnotes/2014/G4_RAM_INIT/Test_igl2/SRAM_init_IGL2/simulation
!s112 0.1
!i10d 8192
!i10e 25
!i10f 100
Pcomponents
Z0 DPx3 std 6 textio 0 22 zE1`LPoLg^DX3Oz^4Fj1K3
Z1 DPx4 ieee 14 std_logic_1164 0 22 eNV`TJ_GofJTzYa?f<@Oe1
Z2 w1452015252
Z3 dD:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/simulation
8D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/components.vhd
FD:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/components.vhd
l0
L30
VZCcGAH=IfOG:P1oZiUDhY1
!s100 M`a74h2Z=cgYBZBf=LgIj0
Z4 OW;C;10.4c;61
31
!s110 1455304655
!i10b 1
!s108 1455304655.000000
!s90 -reportprogress|300|-93|-explicit|-work|COREAPB3_LIB|D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/components.vhd|
!s107 D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/components.vhd|
!i113 1
Z5 o-93 -explicit -work COREAPB3_LIB -O0
vCoreAPB3
Z6 !s110 1395685607
IX_d]VV]nNUd=WL3O7aH@]0
Z7 V`JN@9S9cnhjKRR_L]QIcM3
Z8 dD:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/simulation
Z9 w1379712368
8D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3.v
FD:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3.v
L0 31
Z10 OW;L;10.2c;57
r1
31
Z11 o-work COREAPB3_LIB -O0
n@core@a@p@b3
!i10b 1
!s100 S]Akj63Jf<UF9I11gRmPG0
!s85 0
!s108 1395685607.267000
!s107 D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3.v|
!s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3.v|
!s101 -O0
Ecoreapb3
R2
Z12 DPx4 ieee 11 numeric_std 0 22 :ASDNFgHXf_ih3J@9F3Ze1
R0
R1
R3
Z13 8D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3.vhd
Z14 FD:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3.vhd
l0
L34
V:1_Zo>J78kLe=jYN2jgJK3
!s100 cjbRHcKg3E]Fo9Pm?ENf:3
R4
31
Z15 !s110 1455304654
!i10b 1
Z16 !s108 1455304654.000000
Z17 !s90 -reportprogress|300|-93|-explicit|-work|COREAPB3_LIB|D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3.vhd|
Z18 !s107 D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3.vhd|
!i113 1
R5
Acoreapb3_arch
R12
R0
R1
DEx4 work 8 coreapb3 0 22 :1_Zo>J78kLe=jYN2jgJK3
l634
L161
Via=6^5PWd_80a]9F3BCU;1
!s100 3TMQMOX]@oEeBnCR>KF>h3
R4
31
R15
!i10b 1
R16
R17
R18
!i113 1
R5
Ecoreapb3_iaddr_reg
R2
R0
R1
R3
Z19 8D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_iaddr_reg.vhd
Z20 FD:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_iaddr_reg.vhd
l0
L24
VR]7MWXF3TQ0HD[4mZ`C=P2
!s100 6gWM7KQe_TN6dXNI7omMN2
R4
31
R15
!i10b 1
R16
Z21 !s90 -reportprogress|300|-93|-explicit|-work|COREAPB3_LIB|D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_iaddr_reg.vhd|
Z22 !s107 D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_iaddr_reg.vhd|
!i113 1
R5
Artl
R0
R1
DEx4 work 18 coreapb3_iaddr_reg 0 22 R]7MWXF3TQ0HD[4mZ`C=P2
l54
L46
VC[mU>PPdfGFz?XFz1O:P=3
!s100 ATVOXl2PJ:7K8]3@Rm9Rl0
R4
31
R15
!i10b 1
R16
R21
R22
!i113 1
R5
vCOREAPB3_MUXPTOB3
I7Ka6KHgV>jK]7ReEniKcI3
R7
R8
R9
8D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3_muxptob3.v
FD:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3_muxptob3.v
L0 30
R10
r1
31
R11
n@c@o@r@e@a@p@b3_@m@u@x@p@t@o@b3
R6
!i10b 1
!s100 K3Z83Q53KBX3Q6W<eXP?L3
!s85 0
!s108 1395685607.049000
!s107 D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s90 -reportprogress|300|-work|COREAPB3_LIB|D:/Appsnotes/2014/SRAM_init_IGL2/M2GL_AC421_DF/SRAM_init_IGL2/component/Actel/DirectCore/CoreAPB3/4.0.100/rtl/vlog/core/coreapb3_muxptob3.v|
!s101 -O0
Ecoreapb3_muxptob3
R2
R12
R0
R1
R3
Z23 8D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_muxptob3.vhd
Z24 FD:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_muxptob3.vhd
l0
L33
V>k?DiDjb^CFPUPhM[O`3j3
!s100 `me8:T4T93:XHkJeT]<ej3
R4
31
R15
!i10b 1
R16
Z25 !s90 -reportprogress|300|-93|-explicit|-work|COREAPB3_LIB|D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_muxptob3.vhd|
Z26 !s107 D:/Appsnotes/2016/11_7_update/SRAM_init/IGL2/M2GL_AC421_DF/SRAM_init_IGL2_vhdl/component/Actel/DirectCore/CoreAPB3/4.1.100/rtl/vhdl/core/coreapb3_muxptob3.vhd|
!i113 1
R5
Acoreapb3_muxptob3_arch
R12
R0
R1
DEx4 work 17 coreapb3_muxptob3 0 22 >k?DiDjb^CFPUPhM[O`3j3
l84
L61
VNMCe2Kk>mAdQ5GVK_]JHW0
!s100 WSg:LRFMHFAbm3FWcLDOR1
R4
31
R15
!i10b 1
R16
R25
R26
!i113 1
R5