#####  START OF RAM REPORT  #####

#####  LSRAM REPORT  #####

INSTANTIATED     RTL_INSTANCE                                                                                    PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE                                                                                 DEPTH_X_WIDTH(A/B)     LOW-POWER_MODE     ECC     A_DOUT_PIPE_REG(EN/ARST/SRST)     B_DOUT_PIPE_REG(EN/ARST/SRST)     WRITE_MODE(A/B)      
--------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
YES              AHBMASTER_FIC_RAM_0.RAM_with_wrapper_0.SRAM_64x8_0.RAM_with_wrapper_SRAM_64x8_0_TPSRAM_R0C0     NA                 NA                 AHBMASTER_FIC_RAM_0.RAM_with_wrapper_0.SRAM_64x8_0.RAM_with_wrapper_SRAM_64x8_0_TPSRAM_R0C0     2KX8_2KX8              NA                 0       1(0/1/0)                          1(0/1/0)                          (NO_CHANGE/NO_CHANGE)
==================================================================================================================================================================================================================================================================================================================================================================================================

#####  URAM REPORT  #####

INSTANTIATED     RTL_INSTANCE     PRIMITIVE_TYPE     USER_ATTRIBUTE     MAPPED_INSTANCE     DEPTH_X_WIDTH     LOW-POWER_MODE     ECC     A_ADDR_REG(EN/ARST/SRST)     B_ADDR_REG(EN/ARST/SRST)     A_DATA_PIPE_REG(EN/ARST/SRST)     B_DATA_PIPE_REG(EN/ARST/SRST)
------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------------
==================================================================================================================================================================================================================================================================

#####  END OF RAM REPORT  #####