@N: MF916 |Option synthesis_strategy=base is enabled. 
@N: MF248 |Running in 64-bit mode.
@N: MF667 |Clock conversion disabled. (Command "set_option -fix_gated_and_generated_clocks 0" in the project file.)
@N: MO111 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_cmddec.v":372:29:372:42|Tristate driver cutrans_done_o (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)) on net cutrans_done_o (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)) has its enable tied to GND.
@N: MO111 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\work\systembuilder\fabosc_0\systembuilder_fabosc_0_osc.v":17:7:17:20|Tristate driver RCOSC_1MHZ_CCC (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_CCC (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\work\systembuilder\fabosc_0\systembuilder_fabosc_0_osc.v":18:7:18:20|Tristate driver RCOSC_1MHZ_O2F (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) on net RCOSC_1MHZ_O2F (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\work\systembuilder\fabosc_0\systembuilder_fabosc_0_osc.v":19:7:19:16|Tristate driver XTLOSC_CCC (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) on net XTLOSC_CCC (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: MO111 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\work\systembuilder\fabosc_0\systembuilder_fabosc_0_osc.v":20:7:20:16|Tristate driver XTLOSC_O2F (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) on net XTLOSC_O2F (in view: work.SystemBuilder_FABOSC_0_OSC(verilog)) has its enable tied to GND.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":653:3:653:8|Removing sequential instance ucmdbyte_req_hold[2] (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\work\top\coresysservices_0\rtl\vlog\core\coresysservices.v":700:32:700:45|Removing instance U_AHBLMasterIF (in view: CORESYSSERVICES_LIB.top_CORESYSSERVICES_0_CORESYSSERVICES_Z5(verilog)) of type view:CORESYSSERVICES_LIB.CoreSysServices_AHBLMasterIF(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_masterstage.v":647:4:647:19|Removing instance default_slave_sm (in view: COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_DEFAULTSLAVESM_0s_0_1_1_1(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_masterstage.v":217:2:217:15|Removing instance address_decode (in view: COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_ADDRDEC_Z7_0(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_masterstage.v":647:4:647:19|Removing instance default_slave_sm (in view: COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_DEFAULTSLAVESM_0s_0_1_1_2(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_masterstage.v":217:2:217:15|Removing instance address_decode (in view: COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_ADDRDEC_Z7_1(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":2945:2:2945:14|Removing instance masterstage_2 (in view: COREAHBLITE_LIB.COREAHBLITE_MATRIX4X16_1_1_85_65538_65538_0_0_0s(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_1(verilog) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3011:2:3011:14|Removing instance masterstage_3 (in view: COREAHBLITE_LIB.COREAHBLITE_MATRIX4X16_1_1_85_65538_65538_0_0_0s(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_MASTERSTAGE_1_1_85_0s_0_1_0_0(verilog) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_fsmctrl.v":305:3:305:8|Removing sequential instance clr_req (in view: CORESYSSERVICES_LIB.CoreSysServices_FSMCtrl(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1204:4:1204:9|Removing sequential instance DDR_READY_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1204:4:1204:9|Removing sequential instance SDIF_READY_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1204:4:1204:9|Removing sequential instance SDIF_RELEASED_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1204:4:1204:9|Removing sequential instance FDDR_CORE_RESET_N_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1285:4:1285:9|Removing sequential instance SDIF0_PHY_RESET_N_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1285:4:1285:9|Removing sequential instance SDIF0_CORE_RESET_N_0 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1350:4:1350:9|Removing sequential instance SDIF1_PHY_RESET_N_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1350:4:1350:9|Removing sequential instance SDIF1_CORE_RESET_N_0 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1415:4:1415:9|Removing sequential instance SDIF2_PHY_RESET_N_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1415:4:1415:9|Removing sequential instance SDIF2_CORE_RESET_N_0 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1480:4:1480:9|Removing sequential instance SDIF3_PHY_RESET_N_int (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1480:4:1480:9|Removing sequential instance SDIF3_CORE_RESET_N_0 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\hdl\mem_apb_wrp.v":78:0:78:5|Removing sequential instance INT_OUT (in view: work.mem_apb_wrp_8s_8s(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_matrix4x16.v":3072:1:3072:12|Removing instance slavestage_0 (in view: COREAHBLITE_LIB.COREAHBLITE_MATRIX4X16_1_1_85_65538_65538_0_0_0s(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_SLAVESTAGE_0s_0_0_2(verilog) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_fsmctrl.v":838:3:838:8|Removing sequential instance fmhsel_o (in view: CORESYSSERVICES_LIB.CoreSysServices_FSMCtrl(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":619:3:619:8|Removing sequential instance ustatus_valid_o (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":605:3:605:8|Removing sequential instance ustatus_resp_o[7:0] (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":416:3:416:8|Removing sequential instance ucmd_error (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1285:4:1285:9|Removing sequential instance sdif0_state[3:0] (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1350:4:1350:9|Removing sequential instance sdif1_state[3:0] (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1415:4:1415:9|Removing sequential instance sdif2_state[3:0] (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":1480:4:1480:9|Removing sequential instance sdif3_state[3:0] (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":538:3:538:8|Removing sequential instance ustatus_resp_lat[7:0] (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_slavestage.v":84:4:84:9|Removing sequential instance masterDataInProg[3:0] (in view: COREAHBLITE_LIB.COREAHBLITE_SLAVESTAGE_0s_0_0_2(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":439:3:439:8|Removing sequential instance udata_wrdy_d2 (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_userif.v":578:3:578:8|Removing sequential instance ustatus_valid_lat (in view: CORESYSSERVICES_LIB.CoreSysServices_UserIF_Z3(verilog)) of type view:PrimLib.dffre(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":885:4:885:9|Removing sequential instance sdif0_areset_n_q2 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":902:4:902:9|Removing sequential instance sdif1_areset_n_q2 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":919:4:919:9|Removing sequential instance sdif2_areset_n_q2 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":936:4:936:9|Removing sequential instance sdif3_areset_n_q2 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN115 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_slavestage.v":92:56:92:68|Removing instance slave_arbiter (in view: COREAHBLITE_LIB.COREAHBLITE_SLAVESTAGE_0s_0_0_2(verilog)) of type view:COREAHBLITE_LIB.COREAHBLITE_SLAVEARBITER_Z8_0(verilog) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":885:4:885:9|Removing sequential instance sdif0_areset_n_q1 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":902:4:902:9|Removing sequential instance sdif1_areset_n_q1 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":919:4:919:9|Removing sequential instance sdif2_areset_n_q1 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreresetp\8.0.103\rtl\vlog\core\coreresetp.v":936:4:936:9|Removing sequential instance sdif3_areset_n_q1 (in view: work.CoreResetP_Z10(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_cmddec.v":2461:3:2461:8|Removing sequential instance cudata_wrdy_o (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_cmddec.v":2733:3:2733:8|Removing sequential instance cudata_rvalid_o (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_cmddec.v":2747:3:2747:8|Removing sequential instance custatus_valid_o (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)) of type view:PrimLib.dffr(prim) because it does not drive other instances.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coreahblite\5.5.101\rtl\vlog\core\coreahblite_slavearbiter.v":449:4:449:9|Removing sequential instance arbRegSMCurrentState[15:0] (in view: COREAHBLITE_LIB.COREAHBLITE_SLAVEARBITER_Z8_0(verilog)) of type view:PrimLib.statemachine(prim) because it does not drive other instances.
@N: FX1184 |Applying syn_allowed_resources blockrams=21 on top level netlist top 
@N: FX1143 |Skipping assigning INTERNAL_VREF to iobanks, because the table of mapping from pin to iobank is not initialized.
@N: BN225 |Writing default property annotation file C:\tcl_update\igl2\ac412\AC412_IGL2_Flash_Freeze_Entry_Exit\Libero_Project\synthesis\top.sap.
@N: MO225 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\hdl\mem_apb_wrp.v":78:0:78:5|There are no possible illegal states for state machine fsm[3:0] (in view: work.mem_apb_wrp_8s_8s(verilog)); safe FSM implementation is not required.
@N: MO225 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_cmddec.v":3426:3:3426:8|There are no possible illegal states for state machine asynchevent_curr_state[1:0] (in view: CORESYSSERVICES_LIB.CoreSysServices_CmdDec_Z4(verilog)); safe FSM implementation is not required.
@N: BN362 :"c:\tcl_update\igl2\ac412\ac412_igl2_flash_freeze_entry_exit\libero_project\component\actel\directcore\coresysservices\3.2.102\rtl\vlog\core\coresysservices_fsmctrl.v":612:2:612:7|Removing sequential instance burstwrflag_last_n (in view: CORESYSSERVICES_LIB.CoreSysServices_FSMCtrl(verilog)) of type view:PrimLib.dffse(prim) because it does not drive other instances.