m255
K4
z2
!s11f vlog 2020.3 2020.07, Jul 13 2020
13
!s112 1.1
!i10d 8192
!i10e 25
!i10f 100
cModel Technology
Z0 dC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/simulation
vCLK_GEN
Z1 DXx6 sv_std 3 std 0 22 VYECXdT12H8WgbUP_5Y6:3
Z2 !s110 1616669152
!i10b 1
!s100 Vk_RFPK0FVDA_l<4U7Lji3
Z3 !s11b Dg1SIo80bB@j0V0VzS_@n1
IVg5maB^nZPm3UdRd9e4J60
S1
R0
Z4 w1616669141
8C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CLK_GEN.v
FC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CLK_GEN.v
!i122 4
L0 2 26
Z5 VDg1SIo80bB@j0V0VzS_@n1
Z6 OW;L;2020.3;71
r1
!s85 0
31
Z7 !s108 1616669152.000000
!s107 C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CLK_GEN.v|
!s90 +incdir+C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus|-sv|-work|presynth|C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CLK_GEN.v|
!s101 -O0
!i113 1
Z8 o-sv -work presynth -O0
Z9 !s92 +incdir+C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus -sv -work presynth -O0
Z10 tCvgOpt 0
n@c@l@k_@g@e@n
vCNTR_DELAY_TB
R1
R2
!i10b 1
!s100 3nc7PkjIAV3L41mRnRCXW1
R3
IcjTD_;^VW6QABDSI4NR6@1
S1
R0
R4
8C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CNTR_DELAY_TB.v
FC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CNTR_DELAY_TB.v
!i122 2
L0 9 71
R5
R6
r1
!s85 0
31
R7
!s107 C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CNTR_DELAY_TB.v|
!s90 +incdir+C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus|-sv|-work|presynth|C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/CNTR_DELAY_TB.v|
!s101 -O0
!i113 1
R8
R9
R10
n@c@n@t@r_@d@e@l@a@y_@t@b
vcounter_delay
R1
R2
!i10b 1
!s100 2Y5OZ>^829O:<NHL99;Vi3
R3
IGP>ce]lF4n[llL39D?lhg0
S1
R0
w1616669088
8C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/hdl/counter_delay.v
FC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/hdl/counter_delay.v
!i122 0
L0 21 35
R5
R6
r1
!s85 0
31
!s108 1616669151.000000
!s107 C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/hdl/counter_delay.v|
!s90 -sv|-work|presynth|C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/hdl/counter_delay.v|
!s101 -O0
!i113 1
R8
R10
vRESET_GEN
R1
R2
!i10b 1
!s100 hgVkPLf9z2MF856UCU_Ei3
R3
IU7<mGdi>izJN]DiQkB:b^2
S1
R0
w1616669140
8C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/RESET_GEN.v
FC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/RESET_GEN.v
!i122 3
L0 3 25
R5
R6
r1
!s85 0
31
R7
!s107 C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/RESET_GEN.v|
!s90 +incdir+C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus|-sv|-work|presynth|C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/RESET_GEN.v|
!s101 -O0
!i113 1
R8
R9
R10
n@r@e@s@e@t_@g@e@n
vSD_Counter_delete
R1
R2
!i10b 1
!s100 [Db@?=0h>hBjIQ8W7CnEa2
R3
In5kL5K0YmB<aX]9o5bLSk3
S1
R0
R4
8C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/SD_Counter_delete.v
FC:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/SD_Counter_delete.v
!i122 5
L0 9 54
R5
R6
r1
!s85 0
31
R7
!s107 C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/SD_Counter_delete.v|
!s90 +incdir+C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus|-sv|-work|presynth|C:/tcl_update/igl2/ac412/AC412_IGL2_Flash_Freeze_Entry_Exit/Libero_Project/stimulus/SD_Counter_delete.v|
!s101 -O0
!i113 1
R8
R9
R10
n@s@d_@counter_delete