|
Power (mW) |
Percentage |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/wclk:Y (clocks) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/wclk:Y (register outputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/wclk:Y (primary inputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/wclk:Y (combinational outputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/wclk:Y (set/reset nets) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/rclk:Y (clocks) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/rclk:Y (register outputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/rclk:Y (primary inputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/rclk:Y (combinational outputs) |
0.000 |
0.0% |
| AHBMASTER_FIC_RAM_0/RAM_with_wrapper_0/mux_blk_0/rclk:Y (set/reset nets) |
0.000 |
0.0% |
| SystemBuilder_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (clocks) |
25.105 |
70.2% |
| SystemBuilder_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (register outputs) |
1.201 |
3.4% |
| SystemBuilder_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (primary inputs) |
0.000 |
0.0% |
| SystemBuilder_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (combinational outputs) |
7.894 |
22.1% |
| SystemBuilder_0/CCC_0/CCC_INST/INST_CCC_IP:GL0 (set/reset nets) |
0.000 |
0.0% |
| SystemBuilder_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (clocks) |
0.429 |
1.2% |
| SystemBuilder_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (register outputs) |
0.046 |
0.1% |
| SystemBuilder_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (primary inputs) |
0.000 |
0.0% |
| SystemBuilder_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (combinational outputs) |
0.336 |
0.9% |
| SystemBuilder_0/FABOSC_0/I_RCOSC_25_50MHZ/U0:CLKOUT (set/reset nets) |
0.000 |
0.0% |
| Input to Output |
0.764 |
2.1% |