Initial Release - May 2016

This folder contains the installer for GUI to run the Video/Imaging Solution.

Release v1.0.2 - August 2016

Updates : 

Support for MIPI Camera Sensor along with Parallel Camera Sensor.

Release v1.1 - June 2017

Support for MIPI Camera Sensor along with Parallel Camera Sensor is provided. Audio Test is disabled only for MIPI Sensor as MIPI Daughter Board doesn't support it.