This folder consists of programming files (*.STP) for 
Using UART with SmartFusion cSoC SoftConsole Standalone Flow Tutorial

The provided programming files include embedded NVM application client with application programs in release mode.

Tools Used:
1) LIBERO IDE v10.0 SP1
2) SoftConsole v3.3

Folder Structure:

I)DEV_KIT:  These programming files work on A2F500 based SmartFusion Development kit board only.

	1) SC_standalone          
		 |
	 	 |--UART_MSS.stp

	2) SC_standalone_pf
		 |
	 	 |--UART_MSS.stp

II)EVAL_KIT:  These programming files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) SC_standalone          
		 |
	 	 |--UART_MSS.stp

	2) SC_standalone_pf
		 |
	 	 |--UART_MSS.stp