This folder consists of Design files for 
Using UART with SmartFusion cSoC SoftConsole Standalone Flow Tutorial

Tools Used:
1) LIBERO IDE v10.1 SP1
2) SoftConsole v3.3

Invoke LiberoSoC in embedded mode from SoftConsole.

Folder Structure:

I)DEV_KIT:  These Design files work on A2F500 based SmartFusion Development kit board only.

	1) SC_standalone          
		 |
	 	 |--polled_UART
			|
			|--UART

	2) SC_standalone_pf
		 |
	 	 |--printf_UART
			|
			|--UART

II)EVAL_KIT:  These Design files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) SC_standalone          
		 |
	 	 |--polled_UART
			|
			|--UART

	2) SC_standalone_pf
		 |
	 	 |--printf_UART
			|
			|--UART