/*******************************************************************************
 * (c) Copyright 2011 Microsemi Corporation.  All rights reserved. *
 *  Sample test program for the SmartFusion UART.
 *  The UART_0 is used to send the data to the serial terminal program using UART driver API.
 *  Author: Sagar
 *  Last modified : November 18th, 2011
 *  modified by : Sathish D
 *  Tested with : SoftConsole v3.3
 *  Last modification : updated while Libero SoC IDE flow tutorial
 *******************************************************************************/

#include "mss_uart.h"

#define  Microsemi_logo \
"\n\r \
**     **  *******   ******  *****    ****    *****  ******  **     **  ******* \n\r \
* *   * *     *     *        *    *  *    *  *       *       * *   * *     *    \n\r \
*  * *  *     *     *        *****   *    *   ****   ******  *  * *  *     *    \n\r \
*   *   *     *     *        *    *  *    *       *  *       *   *   *     *    \n\r \
*       *  *******   ******  *    *   ****   *****   ******  *       *  ******* "

/* Main function */
int main()
{
	const uint8_t greeting[] = "\n\rWelcome to SmartFusion "
			"- customizable system-on-chip (cSoC)";

    /* Initialize and configure UART0. */
    MSS_UART_init
    (
    		&g_mss_uart0,
            MSS_UART_57600_BAUD,
            MSS_UART_DATA_8_BITS | MSS_UART_NO_PARITY | MSS_UART_ONE_STOP_BIT
     );

    /* Send the Microsemi Logo over the UART_0 */
    MSS_UART_polled_tx_string( &g_mss_uart0, (const uint8_t *)Microsemi_logo);

    /* Send greeting message over the UART_0 */
    MSS_UART_polled_tx( &g_mss_uart0, greeting, sizeof(greeting) );

    while(1)
	{
	}
    return 0;
}