This folder consists of programming files (*.STP) for 
Using UART with SmartFusion cSoC Libero SoC IDE and IAR Embedded Workbench Flow Tutorial

The provided programming files include embedded NVM application client with application programs in release mode.

Tools Used:
1) Libero SoC IDE v10.0 SP1
2) IAR Embedded Workbench v6.30.7 or later

Folder Structure:

I)DEV_KIT:  These programming files work on A2F500 based SmartFusion Development kit board only.

	1) SmartFusion_UART.stp


II)EVAL_KIT:  These programming files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) SmartFusion_UART.stp