This folder consists of Design files for 
Using UART with SmartFusion cSoC Libero SoC IDE and IAR Embedded Workbench Flow Tutorial

Tools Used: 
1) Libero SoC IDE v10.1 SP1
2) IAR Embedded Workbench v6.30.7 or later

Folder Structure:

I)DEV_KIT:  These Design files work on A2F500 based SmartFusion Development kit board only.

	1) SmartFusion_UART


II)EVAL_KIT:  These Design files work on A2F200 based SmartFusion Evaluation Kit board only.

	1) SmartFusion_UART

	
III)IAR_Debugger_files